Публікуйте свої продукти
56204 - DECK-MOUNTED MIXER SENSOR TAP - PRESTO SO'O
56204 - DECK-MOUNTED MIXER SENSOR TAP - PRESTO SO'O
    Presto

    56204 - DECK-MOUNTED MIXER SENSOR TAP - PRESTO SO'O

    56204 - DECK-MOUNTED MIXER SENSOR TAP - PRESTO SO'O

    Специфікація
    • > Working pressure :

      • 1 to 5 bar

      > Flow :

      • 3 l/min with integrated flow limiter
      • High quality anti-limescale aerator (new aerator since June 2016)
      • Anti-water-hammering design

      > Hydraulic supply :

      • G 3/8’’ (12x17)

      > Power supply :

      • 6 V lithium battery (CRP2 type) in a casing placed within the tap body

      > Material and colour finish :

      • Chrome-plated metal alloy components
      • Injected molded metal body and cover

      > Thermal resistance :

      • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

      > Security :

      • Temperature limiting system to avoid any risk of scalding
      • Anti-overflow security time: 30 seconds
      • Anti-blocking system preventing the water to flow continuously
      • Solenoid valve automatically shut down in case of power shortage or in case of sensor degradation

      > Delivered with :

      Instruction manual

      • 2 Fastening nuts
      • 1 Gasket and 1 Washer
      • 2 PEX flexible hoses with F 3/8'' nut (12x17) and NF non-return valve
      • 2 Filter gaskets

      > Standards & approvals :

      • Molded chrome-plated body in accordance with EN 12540
      • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
    Технічна специфікація
    • Унікальний номер56204
    • Сімейство продуктівSanitary
    • Група продуктівTapware - Single, Mixers
    • ТипObject (single object)
    • Дата публікації2025-07-29
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вFrance
    • Виготовлено вFrance
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати

    Доступність регіону

    Азія Європа Африка Південна Америка Океанія Північна Америка
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Canada
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Costa Rica
    Bangladesh
    Belgium
    Botswana
    Chile
    New Zealand
    Cuba
    Bhutan
    Bosnia and Herzegovina
    Burkina Faso
    Colombia
    Papua New Guinea
    Dominican Republic
    Brunei
    Bulgaria
    Burundi
    Ecuador
    Solomon Islands
    El Salvador
    Cambodia
    Croatia
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Greenland
    China
    Cyprus
    Central African Republic
    French Guiana
    Vanuatu
    Guatemala
    Georgia
    Czech Republic
    Chad
    Guyana
    Haiti
    India
    Denmark
    Côte d'Ivoire
    Paraguay
    Honduras
    Indonesia
    Estonia
    Democratic Republic of the Congo
    Peru
    Jamaica
    Iran
    Finland
    Djibouti
    Suriname
    Mexico
    Iraq
    France
    Egypt
    Uruguay
    Nicaragua
    Israel
    Germany
    Equatorial Guinea
    Venezuela
    Panama
    Japan
    Greece
    Eritrea
    Puerto Rico
    Jordan
    Hungary
    Eswatini
    The Bahamas
    Kazakhstan
    Iceland
    Ethiopia
    Trinidad and Tobago
    Kuwait
    Ireland
    Gabon
    United States
    Kyrgyzstan
    Italy
    Ghana
    Laos
    Latvia
    Guinea
    Lebanon
    Lithuania
    Guinea-Bissau
    Malaysia
    Luxembourg
    Kenya
    Mongolia
    Moldova
    Lesotho
    Myanmar (Burma)
    Montenegro
    Liberia
    Nepal
    Netherlands
    Libya
    North Korea
    North Macedonia
    Madagascar
    Oman
    Norway
    Malawi
    Pakistan
    Poland
    Mali
    Palestine
    Portugal
    Mauritania
    Philippines
    Romania
    Morocco
    Qatar
    Russia
    Mozambique
    Saudi Arabia
    Serbia
    Namibia
    South Korea
    Slovakia
    Niger
    Sri Lanka
    Slovenia
    Nigeria
    Syria
    Spain
    Republic of the Congo
    Taiwan
    Svalbard and Jan Mayen
    Rwanda
    Tajikistan
    Sweden
    Senegal
    Thailand
    Switzerland
    Sierra Leone
    Türkiye
    Ukraine
    Somalia
    Turkmenistan
    United Kingdom
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit