Публікуйте свої продукти
75700 - SANIFIRST - HEALTHCARE TAPS - MASTERMIX Thermostatic shower mixer - Wall-mounted downward outlet
Presto

75700 - SANIFIRST - HEALTHCARE TAPS - MASTERMIX Thermostatic shower mixer - Wall-mounted downward outlet

75700 - SANIFIRST - HEALTHCARE TAPS - MASTERMIX Thermostatic shower mixer - Wall-mounted downward outlet

Специфікація
  • > Benefits of the product

    • Certified NF medical classification E.C.A.U.M: E0 Ch2 A1 U3
    • MASTERMIX PATENTED TECHNOLOGY
    • Ingenious combination of specific ceramic cartridge and thermostatic cartridge: safety and reliability.
    • No cross-connection between hot water and cold water.
    • Without check-valves
    • Cold body: anti-scalding insulation
    • Body with smooth interior: limits the risk of bacterial proliferation (legionela,pseudomonas...)
    • Dual safety temperature limiter (38°C and 41°C) and adjustement of maximum flow limiter
    • Temperature stability and anti-scalding safety
    • Quick and easy Installation and maintenance.
    • Safe thermal shock: only accessible by technical staff
    • Excentric connectors with 1/4 turn stop valves included
    • Body docking with the wall: optimized cleaning of all contact surfaces

    > Anti-scalding safety

    • Temperature knob with double temperature limiter 38 ° C and 41 ° C. Unlocking secured for thermal shock and accessible only by technical services without removing the knob.

    > Anti-bacterial proliferation safety

    • Unique and patented DCW and DHW anti-intercommunication system, allowing the removal of the non-return valves on the DCW and DHW inlets of the mixing valve, produced by a ceramic
    • cartridge and a thermostatic cartridge conforming to NF EN 1111

    > Model

    • MASTERMIX thermostatic shower mixer without pressurized mixing chamber (avoiding DCW and DHW intercommunication upstream of the shutter).
    • Certified NF medical classification (NF 077-15)
    • Adjustable temperature from 18 to 41 ° C

    > Flow rate

    • Maximum flow rate adjustable to 6 - 9 - 12 L /min by the manager

    > Recommended pressure

    • 3 bar - avoid pressure differences greater than 1 bar between DHW and DCW.
    • Minimum pressure: 1 bar.
    • Maximum pressure: 5 bar.

    > Material

    • Rotating ergonomic body and knobs in chrome-plated zamak

    > Connection

    • Exclusively using a fixing plate with M G'1 / 2 connection 150 +/- 10mm center distance integrating stop valves, filtration and acoustic connection (supplied)
    • Shower outlet M'1 / 2 downwards with integrated check valve

    > Warranty

    • 10 years against any manufacturing defect.
    • 3 years for the thermostatic cartridge.
Технічна специфікація
  • Унікальний номер75700
  • Сімейство продуктівSanitary
  • Група продуктівMastermix
  • ТипObject (single object)
  • Дата публікації2025-10-19
  • Номер видання1
Пов'язані
  • Розроблено вFrance
  • Виготовлено вFrance
Класифікація
  • Категорія BIMobjectSanitary - Showers

Доступність регіону

Азія Європа Африка Південна Америка Океанія Північна Америка
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit