Публікуйте свої продукти
AND - Air Nozzle Diffuser
AND - Air Nozzle Diffuser
AND - Air Nozzle Diffuser
    Price Industries

    AND - Air Nozzle Diffuser

    Available in a variety of sizes and core styles, air nozzles are well suited to architectural applications that require long throws. Deep concentric deflection rings in each supply nozzle assembly can be adjusted to provide horizontal or vertical directional control throughout a 60° arc. The highly versatile nozzle diffusers are ideal for new or retrofit construction and can be used in supply or return/exhaust applications in ceilings, sidewalls or directly ducted.

    Typical Applications

    Air nozzles are high capacity diffusers with jet-type airflow, well suited to large spaces and high ceiling applications that require long throws for full mixing, or spot cooling and heating conditions. Ideal applications include: convention centers, meeting halls, airports, shopping malls, and auditoriums.

    Специфікація
    • Construction Options

      • Application
        • Supply 
      • Material
        • Steel 
      • Core Style
        • 60° adjustable concentric ring core
    Технічна специфікація
    • Унікальний номерand-air-nozzle-diffuser
    • Сімейство продуктівGrilles
    • Група продуктівGrilles
    • ТипObject (single object)
    • Дата публікації2025-07-09
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    Класифікація
    • Категорія BIMobjectHVAC - Ductwork
    • Класифікація IFCAir Terminal
    • Код за ETIMEC010633
    • Назва за ETIMDisplacement grille
    • Код Uniclass 2015Pr_70_65_04_03
    • Опис Uniclass 2015Air grilles
    • Код CSI MasterFormat 201423 37 13
    • Заголовок CSI MasterFormat 2014Diffusers, Registers, and Grilles
    • Номер OmniClass23-33 49 23 17
    • Заголовок OmniClassTransfer Air Grilles

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти