Публікуйте свої продукти
CVD - Curved Vane Directional Diffusers
CVD - Curved Vane Directional Diffusers
CVD - Curved Vane Directional Diffusers
    Price Industries

    CVD - Curved Vane Directional Diffusers

    The Curved Vane Diffuser (CVD) is available in multiple core styles and features individually adjustable curved vanes that are accessible from the grille face. The vanes allow for field adjustment of the diffuser to optimize thermal comfort.

    Typical Applications

    Curved vane diffusers can be installed in ceiling or sidewall locations. With multiple core options, material selections, and sizes, the CVD provides a wide range of application versatility.

    Специфікація
    • Construction Options

      • Material
        • Extruded Aluminum (CVD)
        • Formed Aluminum (ACVD)
        • Formed Steel (SCVD)
      • Size
        • Minimum: 6 in. x 4 in.
        • Maximum: 24 in. x 24 in.
        • Maximum (extruded aluminum): 36 in. x 36 in.
      • Core Styles
        • 1-way airflow
        • 2-way airflow
        • 2-way corner airflow
        • 3-way airflow
        • 4-way airflow
    Технічна специфікація
    • Унікальний номерcurved-vane-directional-diffusers
    • Сімейство продуктівDiffusers
    • Група продуктівDiffusers
    • ТипObject (single object)
    • Дата публікації2023-11-29
    • Номер видання1
    Класифікація
    • Категорія BIMobjectHVAC - Ductwork
    • Класифікація IFCAir Terminal
    • Код Uniclass 2015Pr_70_65_04_02
    • Опис Uniclass 2015Air diffusers
    • Код CSI MasterFormat 201423 37 13
    • Заголовок CSI MasterFormat 2014Diffusers, Registers, and Grilles
    • Номер OmniClass23-33 49 11
    • Заголовок OmniClassVentilation Diffusers

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти