Публікуйте свої продукти
MSPG - Maximum Security Perforated Face Grille
MSPG - Maximum Security Perforated Face Grille
MSPG - Maximum Security Perforated Face Grille
    Price Industries

    MSPG - Maximum Security Perforated Face Grille

    Overview

    Lattice and perforated security grilles reduce the risk of damage and disassembly associated with traditional grilles in secure areas. With minimum and maximum security options as well as a variety of mounting types, these grilles are suitable for supply and return applications.

    Featuring all-welded construction and integral wall sleeves, the MSPG perforated face steel maximum security grille is one of the most popular security grilles styles in the industry.

    Typical Applications

    Security grilles reduce unwanted access to ductwork in spaces where supervision is minimal and vandalism or misuse is a risk. Such areas include: correctional facilities, psychiatric hospitals, rest stops, park facilities, schools, and sports venues.

    Специфікація
    • Construction Options

      • Material
        • Steel
        • Aluminum
        • 304 stainless steel
      • Size
        • Min: 6 in. x 6 in.
        • Max: 30 in. x 30 in.
      • Options
        • Wire mesh (WM)
        • 4-sided mounting frame
        • Barrier bars
        • Damper
        • Transfer grille


    Технічна специфікація
    • Унікальний номерmspg-maximum-security-perforated-grille
    • Сімейство продуктівGrilles
    • Група продуктівGrilles
    • ТипObject (single object)
    • Дата публікації2024-02-27
    • Номер видання1
    Класифікація
    • Категорія BIMobjectHVAC - Ductwork
    • Класифікація IFCAir Terminal
    • Код за ETIMEC010633
    • Назва за ETIMDisplacement grille
    • Код Uniclass 2015Pr_70_65_04_03
    • Опис Uniclass 2015Air grilles
    • Код CSI MasterFormat 201423 37 13
    • Заголовок CSI MasterFormat 2014Diffusers, Registers, and Grilles
    • Номер OmniClass23-33 49 23 15
    • Заголовок OmniClassSupply Air Grilles

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти