Публікуйте свої продукти
MSPLD - Perforated Linear Security Diffuser
MSPLD - Perforated Linear Security Diffuser
    Price Industries

    MSPLD - Perforated Linear Security Diffuser

    Overview

    Linear security grilles provide a safe alternative to traditional slot diffusers in spaces that require a high level of security. They come standard with a risk-resistant perforated face, that is available in one-way and two-way airflow patterns.

    Typical Applications

    Linear security grilles are typically installed in more architectural spaces, similar to traditional linear slot diffusers. The robust heavy gauge face, with small perforated holes, provides an air outlet that prevents self-harm, weaponization and minimizes access to hiding contraband.

    Специфікація
    • Construction Options

      Material
      - 12 Ga Steel

      Nominal Lengths
      - 12 in.
      - 36 in.
      - 48 in.
      - 60 in.

      Face Pattern
      - One-way horizontal
      - Two-way horizontal

      Options
      - Engineered plenum
      - Damper


    Технічна специфікація
    • Унікальний номерmspld-perforated-linear-security-diffuser
    • Сімейство продуктівGrilles
    • Група продуктівGrilles
    • ТипObject (single object)
    • Дата публікації2024-01-19
    • Номер видання1
    Класифікація
    • Категорія BIMobjectHVAC - Ductwork
    • Класифікація IFCAir Terminal
    • Код за ETIMEC010156
    • Назва за ETIMPerforated grille
    • Код Uniclass 2015Pr_70_65_04_03
    • Опис Uniclass 2015Air grilles
    • Код CSI MasterFormat 201423 37 13
    • Заголовок CSI MasterFormat 2014Diffusers, Registers, and Grilles
    • Номер OmniClass23-33 49 23 15
    • Заголовок OmniClassSupply Air Grilles

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти