Публікуйте свої продукти
RSD - Radial Slot Diffuser
RSD - Radial Slot Diffuser
    Price Industries

    RSD - Radial Slot Diffuser

    The Radial Slot Diffuser (RSD) produces a high induction radial swirl pattern which promotes rapid temperature equalization and is suitable for VAV applications where high turndown is present. This product can be installed in standard 24 in. x 24 in. lay-in ceiling grids or surface mounted using a plaster frame.

    Typical Applications

    The Radial Slot Diffuser (RSD) is suitable for high turndown applications and is able to maintain occupant comfort over a wide airflow range, even in cooling. With adjustable pattern controllers arranged in a radial slot array, this model is ideal for applications where adjustable air pattern and architectural appeal is desired.

    Специфікація
    • Construction Options

      • Available Sizes
        • 24 in. x 24 in.
      • Mounting
        • Lay-in
        • Plaster frame surface mount
      • Face Pattern
        • Square slot array
        • Circular slot array
    Технічна специфікація
    • Унікальний номерradial-slot-diffuser
    • Сімейство продуктівDiffusers
    • Група продуктівDiffusers
    • ТипObject (single object)
    • Дата публікації2023-12-20
    • Номер видання1
    Класифікація
    • Категорія BIMobjectHVAC - Ductwork
    • Класифікація IFCAir Terminal
    • Код за ETIMEC010630
    • Назва за ETIMSlot diffuser
    • Код Uniclass 2015Pr_70_65_04_02
    • Опис Uniclass 2015Air diffusers
    • Код CSI MasterFormat 201423 37 13
    • Заголовок CSI MasterFormat 2014Diffusers, Registers, and Grilles
    • Номер OmniClass23-33 49 11
    • Заголовок OmniClassVentilation Diffusers

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти