Публікуйте свої продукти
RTD - Radial Twist Diffusers
Price Industries

RTD - Radial Twist Diffusers

The Radial Twist Diffuser (RTD) is the most efficient, quiet and economical high induction radial twist diffuser available on the market. The radial design allows the RTD to combine excellent air mixing capabilities with low sound and pressure drop.

Typical Applications

The RTD provides superior comfort through high room air entrainment rates, creating a highly desirable, draft-free thermal environment. Used for both heating and VAV cooling applications with high turndown ratios, the RTD provides a tight horizontal air pattern even at low airflows. Common applications include office spaces, schools and laboratories.

Специфікація
  • Construction Options

    • Material
      • Steel
      • Aluminum
    • Mounting style
      • T-bar lay-in
    • Size
      • 24 in. x 24 in.
    • Options
      • Opposed blade damper (VCR7)
      • Round butterfly damper (VCR8)
      • Radial damper (VCR9)
Технічна специфікація
  • Унікальний номерradial-twist-diffusers
  • Сімейство продуктівDiffusers
  • Група продуктівDiffusers
  • ТипObject (single object)
  • Дата публікації2023-11-29
  • Номер видання1
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Класифікація IFCAir Terminal
  • Код Uniclass 2015Pr_70_65_04_02
  • Опис Uniclass 2015Air diffusers
  • Код CSI MasterFormat 201423 37 13
  • Заголовок CSI MasterFormat 2014Diffusers, Registers, and Grilles
  • Номер OmniClass23-33 49 11
  • Заголовок OmniClassVentilation Diffusers

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States

Схожі продукти