Публікуйте свої продукти
SPD - Square Plaque Diffuser
SPD - Square Plaque Diffuser
SPD - Square Plaque Diffuser
SPD - Square Plaque Diffuser
    Price Industries

    SPD - Square Plaque Diffuser

    The Square Plaque Diffuser (SPD) has a flush appearance, making it ideal for architecturally-conscience commercial spaces, and provides industry-leading low pressure drop and sound generation with a 360° radial, horizontal air pattern for rapid mixing and optimal thermal comfort. The one-piece, aerodynamically optimized backpan maintains the horizontal air pattern even at low air volumes, making it a great choice for high turndown VAV applications. This versatile diffuser is easy to maintain, with little to no ceiling smudging and a tool-free removable face for quick access to dampers, accessories, and ductwork.

    Typical Applications

    The SPD is compatible with a wide variety of ceiling systems, and is designed to deliver architectural appeal without sacrificing performance. The SPD is an excellent choice for VAV applications, providing a tight, horizontal airflow pattern, even at low air volumes.

    Специфікація
    • Construction Options

      • Material
        • Steel (SPD)
        • Aluminum (ASPD)
      • Size
        • 12 in. x 12 in.
        • 20 in. x 20 in.
        • 24 in. x 24 in.
      • Options
        • Fire rated construction (SPD-FR)
        • High induction construction (SPDHI)
        • Low temperature construction(SPDLT/ ASPDLT)
        • Jet nozzle construction (SPJD)
    Технічна специфікація
    • Унікальний номерspd-square-plaque-diffuser
    • Сімейство продуктівDiffusers
    • Група продуктівDiffusers
    • ТипObject (single object)
    • Дата публікації2023-11-29
    • Номер видання1
    Пов'язані
    • Розроблено вCanada
    • Виготовлено вCanada
    Класифікація
    • Категорія BIMobjectHVAC - Ductwork
    • Класифікація IFCAir Terminal
    • Код Uniclass 2015Pr_70_65_04_02
    • Опис Uniclass 2015Air diffusers
    • Код CSI MasterFormat 201423 37 13
    • Заголовок CSI MasterFormat 2014Diffusers, Registers, and Grilles
    • Номер OmniClass23-33 49 11
    • Заголовок OmniClassVentilation Diffusers

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти