Публікуйте свої продукти
Thermopanel V4 Plan
Thermopanel V4 Plan
Thermopanel V4 Plan
    Purmo

    Thermopanel V4 Plan

    Thermopanel V4 Plan represents a radiator concept, developed to meet high demands for efficient logistics and modern design and with a total flat front panel. A radiator shipped complete from the factory, with everything in place. No loose parts and no extra assembly work. Just screw the supplied brackets, hang up the radiator and connect to the waterbased heating system. Easy, fast and efficient! Thermopanel Plan has unique and appreciated properties. The patented V4 valve is welded hidden behind the radiator body, with a completely unique method for the industry. No visible pipes and full freedom to install the radiator for either bottom or side connection. Thermopanel Plan is always supplied with side plates and grids. Thermopanel Plan has been developed with the focus on logistic completion. By producing the radiator ready for installation in a modern production line, production, distribution and handling are streamlined by warehouse wholesalers. The installer reduces assembly time and eliminates the risk of incorrect or missing items.
    Специфікація
    • Types: TPF11, TPF21, TPF22 och TPF33. Konstruction: EN 442-1 Colour: White RAL 9016, more than 70 colours available Pressure: PN 10 Standard connection: ABCD, DN 15 Quality: ISO 9001 and ISO 14001 Heights: 300, 400, 500, 600 mm Lengts: 400, 700, 900, 1000, 1200, 1300, 1600, 1800, 2000, 2300, 2600, 3000 mm Accessories: Design thermostat M30, thermostat adapter and a white towel rail
    Технічна специфікація
    • Унікальний номерthermopanel-plan-panel-radiators
    • Сімейство продуктівPurmo
    • Група продуктівPanel radiators
    • ТипObject (single object)
    • Дата публікації2017-09-28
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийSteel
    • Розроблено вФінляндія
    • Виготовлено вПольща
    Класифікація
    • Категорія BIMobjectHVAC - Heaters
    • Класифікація IFCSpace Heater
    • Код за ETIMEC011022
    • Назва за ETIMPanel radiator
    • Код Uniclass 2015Pr_70_60_36_73
    • Опис Uniclass 2015Radiators
    • Код CSI MasterFormat 201423 82 29
    • Заголовок CSI MasterFormat 2014Radiators
    • Номер OmniClass23-33 15 21 15
    • Заголовок OmniClassPlate Radiators
    • Код CSI UniFormat IID20
    • Заголовок CSI UniFormat IIPLUMBING

    Доступність регіону

    Європа
    Норвегія
    Швеція