Публікуйте свої продукти
CRLED CCT-Adjustable Commercial Downlights
RAB Lighting Inc.

CRLED CCT-Adjustable Commercial Downlights

KEY FEATURES

  • High-performance LEDs for commercial application
  • Replacement for traditional compact fluorescent recessed downlights
  • Retrofit and new construction applications
  • UL wet and Energystar rated
  • Meets air-tight requirements
  • Matte white smooth trim finish
  • Available in 3 color temperatures: 3000K, 3500K,4000K
  • 0-10V dimmable
  • Spring-loaded retention clips
  • 25-inch flexible conduit
  • 5-Year, No-Compromise warranty
Специфікація
  • CONSTRUCTION

    Housing Material
    Cast aluminum flange and heat sink
    Plastic driver housing

    Housing Finish
    Matte White

    Trim Style
    Smooth

    Lens
    Precision-engineered polystyrene diffuser provides high uniformity and reduced glare. No visible diodes, hot-spots or shadows

    Beam Angle
    90° beam angle

    Mounting
    Adjustable, spring-loaded retension tabs ensure secure fixture retention on ceilings up to 1 1/2" thick

    Gaskets
    Gasket included can achieve restrictive airflow and wet location without any additional gasket or calk

    Finish
    Formulated for high durability and long-lasting color

    COMPLIANCE
    Safety Listing

    UL Listed, UL Classified

    Environment/Fixture Rating
    Wet Location

    Air Tight
    Airtight per ASTM-E283-04

    IC Rating
    Yes
    (Note: 8" 33W and 82W are not IC Rated)

    T24 JA8 Compliant
    Only 90CRI models

    Lawful for Sale in California
    Only 90CRI models

    FCC
    Complies with Part 15 of the FCC Rules.

    RoHS
    Mercury and UV free. RoHS-compliant components.

    ELECTRICAL
    THD

    <20%

    Power Factor
    ≥0.9

    Input Voltage
    120-277V

    Operating Frequency
    50/60Hz

    Operating Temperature
    -30°C to 40°C

    Note
    All values are typical (tolerance +/- 10%)

    PERFORMANCE

    Lifespan

    50,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations

    OTHER
    Warranty

    RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish.
    RAB warranty is subject to all terms and conditions found at: rablighting.com

Технічна специфікація
  • Унікальний номерCRLED-CCT-adjustable-commercial-downlights
  • Сімейство продуктівInterior Lighting
  • Група продуктівDownlights
  • ТипObject (single object)
  • Дата публікації2024-06-04
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код Uniclass 2015EF_70_80
  • Опис Uniclass 2015Lighting
  • Код CSI MasterFormat 201426 09 36
  • Заголовок CSI MasterFormat 2014Modular Dimming Controls
  • Номер OmniClass23-35 47 11
  • Заголовок OmniClassLighting Fixtures

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти