Публікуйте свої продукти
C-WRAP Field-Adjustable Wrap Lighting
RAB Lighting Inc.

C-WRAP Field-Adjustable Wrap Lighting

KEY FEATURES

  • Field-adjustable wattages:
    • 2 Ft: 22/17/11W (3,000/2,250/1,500lm)
    • 4 Ft: 44/33/22W (6,000/4,500/3,000lm)
  • Field-adjustable CCT: 3500/4000/5000K
  • Microwave occupancy sensor battery backup options available.
  • UL Listed for damp locations
  • 0-10V dimming
  • 5-Year, no compromise warranty
Специфікація
    • CONSTRUCTION
      • Cold Weather Starting
        • Minimum starting temperature is -20°C (-4°F)
      • Cold Weather Starting for battery back-up
        • Minimum starting temperature is 0°C (32°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 40°C (104°F)
      • Maximum Ambient Temperature for battery back-up
        • Suitable for use in up to 40°C (104°F)
      • Mounting
        • Surface mount and VHOOKs standard. Fixtures designed for end to end connection. Through wiring kit not included.
      • Housing
        • Sustainable/Bioplastic
      • Lens
        • Polymethyl methacrylate
      • Finish
        • Formulated for high durability and long-lasting color
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
    • COMPLIANCE
      • UL Listed
        • Suitable for damp locations
      • IESNA LM-79 & LM-80 Testing
        • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
      • DLC Listed
        • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • DLC Listed
        • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • PERFORMANCE
      • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 2, Class P, 120-277V, 50/60 Hz
          • CW2 22W: 120V: 0..20A, 208V: 0.11A, 240V: 0.10A, 277V: 0.09A
          • CW2 17W: 120V: 0.15A, 208V: 0.10A, 240V: 0.08A, 277V: 0.07A
          • CW2 11W: 120V: 0.10A, 208V: 0.07A, 240V: 0.06A, 277V: 0.05A
          • CW4 44W: 120V: 0.38A, 208V: 0.24A, 240V: 0.21A, 277V: 0.16A
          • CW4 33W: 120V: 0.28A, 208V: 0.19A, 240V: 0.16A, 277V: 0.11A
          • CW4 22W: 120V: 0.18A, 208V: 0.14A, 240V: 0.11A, 277V: 0.09A
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
      • THD:
        • CW2: 1.29% at 120V, 9.10% at 277V
        • CW4: 5.82% at 120V, 9.99% at 277V
      • Power Factor:
        • CW2: 99.8% at 120V, 96.6% at 277V
        • CW4: 99.7% at 120V, 96.2% at 277V
      • Surge Protection
        • DM: 1 kV
        • CM: 2 kV
      • Battery Backup:
        • Battery backup will operate the fixture 90 minutes if power fails. Wired for 120-277V
      • Battery Backup Light Loss Factor:
        • CW2:
          • 22W: 0.39
          • 17W: 0.52
          • 11W: 0.78
        • CW4:
          • 44W: 0.36
          • 33W: 0.48
          • 22W: 0.72
    • MICROWAVE OCCUPANCY SENSOR (OPTIONAL)
      • 12VDC Input, IC Solution
      • On/off control
      • Operating Voltage: 10-15V
      • Detection Area: 25%/50%/75%/100%
      • Microwave Frequency: 5.8GHz ± 75MHz
      • Hold Time: 5 sec/30 sec/1 min/10 min/20 min/30 min
      • Microwave Power: <0.3mW
      • Switching Capacity: <40mA
      • Daylight Threshold: 2Lux/10Lux/30Lux/50Lux/80Lux/120Lux/Disable
      • Mounting Height: 2.5 - 4.5 m/8.2 - 14.76 ft
      • Operating Current: < 30mA
      • Stand-by Period: 0 sec/10 sec/30 sec/1 min/5 min/10 min/+∞
      • Detection Range: 3 - 7 m/ 9.84 - 22.96 Ft
      • Control Method: 0-10V
      • Stand-by Dimming Level: 10%/20%/30%/50%
      • Detection Angle: 360° (Ceiling Mounted)
      • Operating Temperature: -35°C to 70°C
      • Factory Default Setting:
        • Detection area 100%
        • Hold time 5sec
        • Daylight threshold Disable
        • Stand-by period 0 sec
        • Stand-by dimming level 10%.
    • FIELD ADJUSTABLE
      • Field Adjustable Light Output:
        • CW2: 22W/17W/11W (factory default 22W)
        • CW4: 44W/33W/22W (factory default 45W)
      • Color temperature selectable by 3500K, 4000K and 5000K (factory default 4000K)
    • OTHER
      • Buy American Act Compliance:
        • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
      • Warranty:
        • RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
Технічна специфікація
  • Унікальний номерc-wrap-field-adjustable-wrap-lighting
  • Сімейство продуктівInterior Lighting
  • Група продуктівLinear, Surface & Pendant
  • ТипObject (single object)
  • Дата публікації2024-09-24
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код Uniclass 2015EF_70_80
  • Опис Uniclass 2015Lighting
  • Код CSI MasterFormat 201426 51 00
  • Заголовок CSI MasterFormat 2014Interior Lighting
  • Номер OmniClass23-35 47 11
  • Заголовок OmniClassLighting Fixtures

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти