Публікуйте свої продукти
WFRL Field-Adjustable Edgelit Wafer
WFRL Field-Adjustable Edgelit Wafer
    RAB Lighting Inc.

    WFRL Field-Adjustable Edgelit Wafer

    KEY FEATURES

    • 5 color temperatures in 1 SKU (2700K, 3000K, 3500K, 4000K, 5000K)
    • Super-slim, edge-lit fixture
    • No recessed housing or j-box required
    • New construction or retrofit applications
    • Dimmable down to 10% on compatible dimmers
    • Spring-loaded retention clips
    Специфікація
    • CONSTRUCTION

      • Product Type: Edge-lit wafer
      • Housing Material: Plastic
      • Housing Finish: White
      • Trim Style: Smooth or baffle
      • LED: Edge-lit LED
      • Beam Angle:110°
      • Lens: Acrylic light guide distributes light evenly and smoothly for general lighting applications
      • Gaskets: Gasket included can achieve restrictive airflow and wet location without any additional gasket or caulk
      • Mounting: Tall retention clips allow for installation in ceilings up to 5/8" thick
      • Remote Driver/Junction Box: 
        • Die cast metal driver / junction box with hinged junction box cover CCT Selectable dip-switch Junction box fill capacity (6) #12 AWG 90 ̊ C conductors
        • (4) 1⁄2” knock-outs
        • (3) Push-in connectors for quick and reliable line voltage connections
        • Integral mounting facilitates direct mounting to building structure or mounting frame

      COMPLIANCE

      • Safety Listing: UL Listed
      • Environment/Fixture Rating: Wet Location, Enclosed fixture rating
      • T24 JA8 Compliant: Yes
      • Lawful for sale in California: Yes
      • IC Rated: Yes
      • Energy Star Compliant: Yes
      • Air Tight: Yes
      • FCC: Complies with Part 15 of the FCC Rules.
      • RoHS: Mercury and UV free. RoHS-compliant components.

      ELECTRICAL

      • THD: ≤20%
      • Power Factor: ≥0.9
      • Input Voltage: 120V and 120-277V*
      • Operating Frequency: 60Hz
      • Operating Temperature: -4°F to 104°F (-20°C to 40°C) or -22°F to 104°F (-30°C to 40°C)
        See individual spec sheets for operating temperatures
      • Dimming: Select models with 0-10V or TRIAC/ELV dimming compatibility. See Dimmer Compatibility List.
      • Note: All values are typical (tolerance +/- 10%)

      OTHER

      • Color Stability: LED color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period.
      • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
      • Warranty: 
        • RAB warrants that our LED products will be free from defects in materials and
          workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish.
        • RAB warranty is subject to all terms and conditions found at:
          rablighting.com
    Технічна специфікація
    • Унікальний номерfield-adjustable-edgelit-wafer
    • Сімейство продуктівInterior Lighting
    • Група продуктівDownlights
    • ТипObject (single object)
    • Дата публікації2024-09-24
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture
    • Код Uniclass 2015EF_70_80
    • Опис Uniclass 2015Lighting
    • Код CSI MasterFormat 201426 51 00
    • Заголовок CSI MasterFormat 2014Interior Lighting
    • Номер OmniClass23-35 47 11
    • Заголовок OmniClassLighting Fixtures

    Доступність регіону

    Північна Америка
    Сполучені Штати