Публікуйте свої продукти
SUMO XL Surface Mount CCT Adjustable Lighting
RAB Lighting Inc.

SUMO XL Surface Mount CCT Adjustable Lighting

KEY FEATURES

  • Surface mount to ceiling or wall
  • Available in multiple sizes: 12", 15", 19" and 24"
  • Select from 5 field-adjustable color temperatures: 2700K, 3000K,
  • 3500K, 4000K, or 5000K
  • Diffusion lens provides soft, smooth light
  • Ideal for both commercial and residential applications
  • Select models dimmable with 0-10V and/or TRIAC
  • Suitable for indoor/outdoor applications in dry, damp, or wet
  • environments
  • Available in 120V or 120V-277V
  • 50,000-hour lifespan
Специфікація
    • CONSTRUCTION
      • Product Type: Field-adjustable, edge-lit surface mount
      • Fixture Shape: Round
      • Housing Material: Metal
      • Fixture Finish: White
      • Trim Style: Smooth
      • Lens: Frosted lens constructed from polycarbonate material diffuses light evenly and smoothly.
    • ELECTRICAL
      • Dimmable: Select models dimmable with 0-10V and/or TRIAC. See Dimmer Compatibility List
      • THD: ≤20%
      • Power Factor: ≥0.9
      • Flicker: ≤30%
      • Input Voltage: 120V or 120V-277V
      • Operating Frequency: 50/60Hz
      • Operating Temperature: -4°F to 104°F (-20°C to 40°C)
      • Note: All values are typical (tolerance +/- 10%)
    • INSTALLATION
      • Mounting: Surface mounts to existing junction box
    • COMPLIANCE
      • Safety Listing: UL Listed
      • Environment: Suitable for use in indoor and outdoor application in dry, damp, and wet environments.
      • UV Protection: Fade-resistant powder spray polyester
      • ENERGY STAR® Approved: This product is ENERGY STAR® Version 2.2 Certified.
      • California Title 24 JA8 Compliant: Can be used to conform with the requirements of California Title 24 Part 6.
      • California Energy Commission (CEC) Status: Lawful for Sales in California
      • NEC Compliant: Suitable for use in closets. Compliant with NEC Sec. 410.16 (A)(1) and 410.16 (C3).
      • IESNA LM-79 & LM80 Testing: RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
      • FCC: Complies with Part 15 of the FCC Rules.
      • RoHS: Mercury and UV free. RoHS-compliant components.
    • LED CHARACTERISTICS
      • Color Temperature: Field-Adjustable: 2700K/3000K/3500K/4000K/5000K
      • Color Accuracy (CRI): >90
      • R9 Value: High color performance with R9 greater than or equal to 50
      • Color Consistency: 4-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • Color Stability: LED color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period
      • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • OTHER
      • Warranty: RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
      • Trade Agreements Act Compliant: This product is a product of Cambodia and a "designated country" end product that complies with the Trade Agreements Act.
      • Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the Buy American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant
Технічна специфікація
  • Унікальний номерsumo-xl-surface-mount-cct-adjustable-lighting
  • Сімейство продуктівInterior Lighting
  • Група продуктівSurface Mounted Lights
  • ТипObject (single object)
  • Дата публікації2024-11-06
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Surface Mounted
  • Класифікація IFCLight Fixture
  • Код Uniclass 2015EF_70_80
  • Опис Uniclass 2015Lighting
  • Код CSI MasterFormat 201426 51 00
  • Заголовок CSI MasterFormat 2014Interior Lighting
  • Номер OmniClass23-35 47 11
  • Заголовок OmniClassLighting Fixtures

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти