Публікуйте свої продукти
H17 Field-Adjustable High Bay Lighting
RAB Lighting Inc.

H17 Field-Adjustable High Bay Lighting

KEY FEATURES

  • Power and CCT tunable fixture
    • H17S: 100/80/60W, H17: 150/120/100W,
    • H17XL: 240/200/160W and H17XXL: 500/400/300W
    • CCT: 3000/4000/5000K adjustable
  • Static CCT 4000K and 5000K option for H17 and H17XL models
  • in 480V only
  • Suitable for wet locations
  • Comes with expansion port for sensors
  • PIR and microwave sensor kits available
  • Kits available for surface mount or pendant mount
  • DLC Premium listed
  • 5-years, limited warranty
  • Available accessories: Aluminum and polycarbonate reflector,
  • wireguard and drop lens available for H17S, H17, H17XL
  • Aluminum reflector, wireguard available for H17XXL
Специфікація
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Consistency
        • 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • COMPLIANCE
      • UL Listed
        • Suitable for wet locations
      • DLC Listed
        • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
    • CONSTRUCTION
      • Cold Weather Starting
        • The minimum starting temperature is -40°C (-40°F)
      • Cold Weather Starting for Battery Backup
        • The minimum starting temperature is 0°C (32°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 50°C (122°F)
      • Maximum Ambient Temperature for Battery Backup
        • Suitable for use in up to 50°C (122°F)
      • Mounting
        • Comes standard with a hanging hook and a 6-foot cord. Heavy-duty 3/4"-14 NPT hook and 3/4"-14 pendant mount capable (pendant by others).
      • Housing
        • Precision die-cast aluminum
      • Lens
        • Polycarbonate
      • Reflector
        • Polycarbonate/Aluminum
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
      • Finish
        • Formulated for high durability and long lasting color
      • IP Rating:
        • Ingress protection rating of IP65 for dust and water
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 1, 120-277V, 50/60 Hz,
          • Various specifications listed for different models
        • Constant Current, Class 1, 480V, 50/60 Hz,
          • Various specifications listed for different models
      • Dimming Driver:
        • Driver includes wiring for 0-10V dimming systems. Dim as low as 10%.
      • THD: @5000K
        • Various specifications listed for different wattages
      • Power Factor: @5000K
        • Various specifications listed for different wattages
      • Battery Backup:
        • Battery backup will operate the LED Lamp for 90 minutes if power falls. Wired for 120-277V.
      • Emergency Light Loss factor:
        • Various specifications listed for different models
      • Surge Protection:
        • Various specifications listed for different models
    • PERFORMANCE
      • Lifespan
        • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations
    • OTHER
      • Warranty
        • The RAB 5-year, limited warranty covers light output, driver performance and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.


Технічна специфікація
  • Унікальний номерh17-field-adjustable-high-bay-lighting
  • Сімейство продуктівInterior Lighting
  • Група продуктівHigh Bay
  • ТипObject (single object)
  • Дата публікації2024-11-06
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код Uniclass 2015EF_70_80
  • Опис Uniclass 2015Lighting
  • Код CSI MasterFormat 201426 51 00
  • Заголовок CSI MasterFormat 2014Interior Lighting
  • Номер OmniClass23-35 47 11
  • Заголовок OmniClassLighting Fixtures

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти