Публікуйте свої продукти
X34™  FLOODLIGHT
X34™  FLOODLIGHT
X34™  FLOODLIGHT
    RAB Lighting Inc.

    X34™ FLOODLIGHT

    • General purpose floodlight
    • Replaces up to 1000W MH or 750W PSMH
    • Available in 8 lumen packages:
      • 24,000lm (160W) 
      • 18,000lm (130W) 
      • 11,000lm (87W) 
      • 7,250lm (64W)
      • 6,300lm (55W) 
      • 4,100lm (35W) 
      • 2,950lm (25W) 
      • 1,735lm (15W)
    • • 0-10V dimming comes standard on the 10,000lm, 15,000lm and 19,500lm models
    • • IP65 rating protects against dust and water
    • • 50,000-Hour LED lifespan confirmed by TM-21 reported values
    Специфікація
      • UL:
        • Suitable for wet locations
      • LEDs:
        • Long-life, high-efficacy, surface-mount LEDs
      • Lifespan:
        • All have minimum 50,000 hrs. LED lifespan @ L70 based on LM80 test data and TM21 reported results
      • IP Rating:
        • Ingress Protection rating of IP65 for dust and water
      • Driver:
        • X34-16L (15W): 0.13A @ 120V; 0.06A @ 277A
        • X34-25L (25W): 0.21A @ 120V; 0.09A @ 277A
        • X34-35L (35W): 0.30A @ 120V; 0.13A @ 277A
        • X34-55L (55W): 0.47A @ 120V; 0.20A @ 277A
        • X34-65L (64W): 0.55A @ 120V; 0.24A @ 277A
        • Constant Current, Class 2, 120-277V, 50/60 Hz
        • X34-100L (87W): 0.73A @ 120V; 0.42A @ 208V; 0.37A @ 240V; 0.33A @ 277A
        • X34-150L (130W): 1.10A @ 120V; 0.64A @ 208V; 0.55A @ 240V; 0.47A @ 277A
        • X34-195L (160W): 1.34A @ 120V; 0.78A @ 208V; 0.67A @ 240V; 0.58A @ 277A
        • (Wattage values listed above are approximate, see performance tables or product specification sheets for actuals)
      • Housing:
        • Die-cast aluminum
      • Mounting:
        • 16L-65L models: Robust knuckle mount with 180° adjustable swivel arm. Tilt angle in 10° increments.
        • 100L-195L models: Trunnion with tilt angle in 30° increments or Slipfitter with tilt angle in 10° increments.
      • Lens:
        • Tempered glass
      • Finish:
        • Formulated for high durability and long-lasting color
      • NEMA Type:
        • NEMA Beam Spread of 7H x 7V
      • Ambient Operating Temperature:
        • Minimum starting temperature is -40°C (-40°F) to 40°C (104°F)
      • Color Uniformity:
        • RAB's range of CCT (Correlated Color Temperature) follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017
      • Green Technology:
        • Mercury and UV free. RoHS-compliant components.
    Технічна специфікація
    • Унікальний номерx34-floodlight
    • Сімейство продуктівExterior Lighting
    • Група продуктівFlood Lights
    • ТипObject (single object)
    • Дата публікації2024-11-14
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Emergency & Security
    • Класифікація IFCLight Fixture
    • Код Uniclass 2015EF_70_80
    • Опис Uniclass 2015Lighting
    • Код CSI MasterFormat 201426 56 36
    • Заголовок CSI MasterFormat 2014Flood Lighting
    • Номер OmniClass23-35 47 11 21 19
    • Заголовок OmniClassFloodlight Fixtures

    Доступність регіону

    Північна Америка
    United States

    Схожі продукти