Публікуйте свої продукти
Rada SP WD100 Deck Mounted Basin Spout-Low
RADA

Rada SP WD100 Deck Mounted Basin Spout-Low

1/2" deck mounted basin spout with 100mm throw supplied complete with 5 l/min flow regulator (optional flow straightener also supplied). Wall and deck mounted spouts with polished chrome finish and fitted with 5 litres/minute flow regulator.
Специфікація
  • Product Reference

    Rada SP WD100 (1.1503.726)

    Rada SP WD110 (1.1503.727)

    Rada SP W150 (1.1503.729)

    Rada SP W190 (1.1503.730)

    Rada SP W150X (1.1503.731)

    Options

    Flow straightener

    Standard product features

    Rada ½" basin spouts are available in a number of variations:

    • SP WD100 Deck mounted basin spout-Low: A deck mounted basin spout with 100 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP WD110 Deck mounted basin spout: A deck mounted basin spout with 110 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP WHD110 Deck mounted basin spout-High: A high neck deck mounted basin spout with 105 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W150 Wall mounted basin spout: A wall mounted basin spout with 150 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W190 Wall mounted basin spout-Long: A wall mounted basin spout with 190 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W150X Wall mounted spout: A wall mounted basin spout with 150 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    Materials:

    Body: Chrome plated brass.

    Accessories:

    ½" BSP to NPT adaptor for wall mounted spouts.

    Product Options

    Flow straightener.

Технічна специфікація
  • Унікальний номерRada-SP-WD100-Deck-Mounted-Basin-Spout-Low
  • Сімейство продуктівSanitary
  • Група продуктівTaps & Mixers
  • ТипObject (single object)
  • Дата публікації2022-08-04
  • Номер видання1
Пов'язані
  • Матеріал основнийBrass
  • Матеріал допоміжнийChrome
  • Розроблено вВелика Британія
  • Виготовлено вВелика Британія
Класифікація
  • Категорія BIMobjectSanitary - Taps & Mixers
  • Класифікація IFCObject
  • Код Uniclass 2015Pr_40_20_87_99
  • Опис Uniclass 2015Washbasin thermostatic water supply sets

Доступність регіону

Європа
Бельгія
Велика Британія
Нідерланди
Німеччина