Публікуйте свої продукти
Radson Integra Ramo HP
Radson

Radson Integra Ramo HP

Integra Ramo HP steel panel radiators are manufactured from cold rolled high quality steel according to EN10130. Design model with 4 side connectors and 2 bottom connctors with a deco ribbed flat front plate with convection fins and with compact parts.
This model can be used with a working pressure of 10 bar, allowing you to plan and install this radiator anywhere where higher system pressure is required. For example, in larger systems, taller buildings or in buildings that are
connected to district heating via heat exchangers. The new MCW 7 brackets with modified anti-lift feature ensure more stable mounting and positioning of the radiator to the walls and protect against lateral sliding.
Integra Ramo HP is available in the standard color RAL 9016 (white). 70 other colors are available upon request.
For radiators in special colors, the accessories such as air vent and plug are available in silver RAL 9006 for a modern and better aesthetic appearance.
Специфікація
  • Material: high quality, cold rolled steel sheet in accordance with EN 10130.

    Spacing of vertical water channels: 33,3 mm

    Heights: 300, 400, 500, 600, 750, 900 mm

    Lengths: 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500, 1600, 1800, 2000, 2200, 2400, 2600, 2800, 3000 mm

    Painting: cataphoretic priming, final painting with electrostatic powder coating

    Connections: 4 x G ½" side connectors, 2 x G ½" bottom connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator: brackets, plug, air vent
Технічна специфікація
  • Унікальний номерradson-integra-ramo-hp
  • Сімейство продуктівRadson
  • Група продуктівPanel radiators
  • ТипObject (single object)
  • Дата публікації2024-04-18
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийSteel
  • Розроблено вПольща
  • Виготовлено вПольща
Класифікація
  • Категорія BIMobjectHVAC - Heaters
  • Класифікація IFCSpace Heater
  • Код Uniclass 2015Pr_70_60_36_73
  • Опис Uniclass 2015Radiators
  • Код CSI MasterFormat 201423 82 29
  • Заголовок CSI MasterFormat 2014Radiators
  • Номер OmniClass23-33 15 21 15
  • Заголовок OmniClassPlate Radiators

Доступність регіону

Європа
Бельгія
Люксембург
Нідерланди
Франція