Публікуйте свої продукти
Flow manhole Ø1000
Flow manhole Ø1000
Flow manhole Ø1000
Flow manhole Ø1000
Flow manhole Ø1000
    Rasan

    Flow manhole Ø1000

    The pits are supplied with the desired height and for this purpose these elements are joined together until the required height is reached.

    The elements are joined together until the required height is reached.

    The elements are joined together until the required height is reached.

    Специфікація
    • PE manhole, RASAN system, D=1000 mm, max. height 1.50 m. 1.50 m, with reducer cone to manhole of D=600 mm at the top, grooved bottom, incorporated ducks, including inlet connections with union sleeve with elastic joint and outlet, placed on concrete slab HA-25/P/40/l 20 cm thick, fully levelled and installed (not including manhole cover, excavation or external perimeter filling), according to CTE DB-HS-5, UNE-EN 13598-1:2011, and UNE-EN 13598-2:2017.

    Технічна специфікація
    • Унікальний номерpozo-de-paso-1000
    • Сімейство продуктівPOZO PE
    • Група продуктівDE PASO
    • ТипBuilding Material
    • Дата публікації2021-11-10
    • Номер видання1
    • Ширина (мм)1000
    Посилання
    Пов'язані
    • Матеріал основнийPolyethylene
    • Матеріал допоміжнийPolyethylene
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectСантехніка - Other Plumbing
    • Класифікація IFCBuilding Element
    • Код за ETIMEG000005
    • Назва за ETIMSub-floor systems