Публікуйте свої продукти
Siphon pit Ø1200
Rasan

Siphon pit Ø1200

The manholes for sanitation of the RASAN brand consist of several elements made of PE by elements made of PE using the rotational moulding technique.

The manholes for sanitation are made of several elements made of PE using the rotational moulding technique.

The manholes are supplied with the desired height and for this purpose these elements are welded together; or they are supplied in single pieces and are joined together on site by means of a rubber gasket.

In both cases the union is perfect and watertight between the different pieces, which are provided with which are provided with reinforcement ribs, resulting in a highly resistant assembly to the high resistance to earth pressure.

RASAN manholes are manufactured in the following diameters:

D800

D1000

D1200

D2000

Специфікація
  • Siphonic manhole PE RASAN system D=1000 mm, max. height. 2.00 m, with reducer cone to manhole D=600 mm at the top, flat bottom, built-in ducks, including inlet connections with union sleeve with elastic joint and built-in siphon outlet, placed on concrete slab HA-25/P/40/l 20 cm thick, fully levelled and installed (not including manhole cover, excavation or external perimeter backfill), s/CTE DB-HS-5, UNE-EN 13598-1:2011, UNE-EN 13598-2:2017.

Технічна специфікація
  • Унікальний номерpozo-sifonico-1200
  • Сімейство продуктівPOZO PE
  • Група продуктівSIFÓNICO
  • ТипObject (single object)
  • Дата публікації2022-01-24
  • Номер видання1
  • Ширина (мм)1200
Посилання
Пов'язані
  • Матеріал основнийPolyethylene
  • Розроблено вSpain
  • Виготовлено вSpain
Класифікація
  • Категорія BIMobjectСантехніка - Other Plumbing
  • Класифікація IFCBuilding Element
  • Код за ETIMEG000005
  • Назва за ETIMSub-floor systems