Публікуйте свої продукти
LIGHTPAD Tunable Office single, left, LED7200-9TW WH
REGENT

LIGHTPAD Tunable Office single, left, LED7200-9TW WH

The Lightpad Tunable Office, together with the specially developed app MyLights Tunable, makes Human Centric Lighting accessible for all users. Along the lines of «Plug & Play», as soon as it is plugged in the luminaire automatically runs in the “Natural course of daylight” mode, offering the gradual and stepless change of colour temperature from warm white to cool white. When it comes to Human Centric Lighting, the technologically advanced Lightpad Tunable Office luminaire offers a number of advantages: the direct and indirect light components have the same colour temperature. This avoids different luminous colours being randomly mixed, while the biological effect of the light is enhanced.

Специфікація
  • Features

    • Casambi Tunable for biologically effective lighting
    • Stepless change between warm white and cool white light
    • Direct and indirect light in the same colour temperature
    • Luminaire heads can be controlled separately
    • Can be controlled by smart phone
    • Configuration possible via «Flash MyLight» web app
    • SensoDim® 3 presence detector and daylight sensor in each of the luminaire heads
    • My Technologies module integrated incl. ALONE at WORK® technology
    • Suitable for office lighting (UGR ≤ 19; Lmax ≥ 65° ≤ 3000 cd/m²)

    Specifications

    • 70 % indirect light, 30 % direct light
    • Colour temperature: 2700–6500 K Tunable
    • Luminous flux of luminaire: 7200 lm, 14'400 lm
    • Height: 2000 mm
    • Housing colour: white
    • 3 settings: lighting atmosphere (work-related lighting), natural course of daylight (natural dynamic lighting), personal lighting preferences over the day (personalised dynamic lighting)
    • Ultra-slim housing design of just 19 mm
    • Double asymmetric light distribution ensures uniform, shadow-free illumination of the workplace
    • ENEC certified

    Fields of application

    • Office & Education
      open-plan offices, individual offices
Технічна специфікація
  • Унікальний номерlightpad-tunable-office-single-left-led7200-9tw-wh
  • Сімейство продуктівFreestanding luminaires and table luminaires
  • Група продуктівLightpad Office
  • ТипObject (single object)
  • Дата публікації2024-10-03
  • Номер видання1
  • Висота (мм)2000
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вSwitzerland
  • Виготовлено вSwitzerland
  • Вага нетто (кг)20.83
Класифікація
  • Категорія BIMobjectОсвітлення - Floor Mounted
  • Класифікація IFCLight Fixture
  • Код за ETIMEG000028
  • Назва за ETIMLamps
  • Код Uniclass 2015Pr_70_70_48
  • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
  • Код CSI MasterFormat 201426 51 00
  • Заголовок CSI MasterFormat 2014Interior Lighting
  • Номер OmniClass23-35 45 15
  • Заголовок OmniClassLamps

Доступність регіону

Європа Азія Океанія Африка
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen

Схожі продукти

4.5 з 5 зірок 4.5 (22)
4.9 з 5 зірок 4.9 (8)
4.6 з 5 зірок 4.6 (17)
4.3 з 5 зірок 4.3 (7)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit