Публікуйте свої продукти
Algarve Pergola
Algarve Pergola
Algarve Pergola
    Renson Inc

    Algarve Pergola

    Motorized pergola with adjustable louvers
    Transform your outdoor space with the versatile and elegant Renson® Algarve® Louvered Pergola, a masterpiece of design that offers both functionality and style. Whether you desire a lean-to addition to your home or a freestanding structure in your garden, the Algarve® pergola adapts seamlessly to your needs. Additionally, for larger spaces, effortlessly couple multiple units to create an expansive, cohesive outdoor retreat.

    Engineered for precision and control, the pergola's louvres boast a 150° rotation capability, enabling you to fine-tune the balance of shade and ventilation to your exact preferences at any moment. Whether you seek full sunlight, ample shade, or something in-between, the Algarve® pergola responds to your desires with just a simple adjustment.

    Beyond its adjustable louvres, the pergola stands out for its water-repellent design. When closed, the louvres form a protective barrier against rain. After a downpour, the innovative integrated water drainage system discreetly channels water away, ensuring your outdoor comfort is uninterrupted.

    The customization possibilities of the Renson® Algarve® pergola extend further with an array of sophisticated side elements. Envelop your space in elegance with outdoor curtains, or choose sun and wind-resistant screen fabric featuring a crystal window. This option not only shelters you from the elements but also maintains an unobstructed view of your garden.

    Elevate your experience by integrating a high-quality music system for ambiance or a heating system for those cooler evenings. These additions ensure that your Renson® Algarve® becomes more than just a pergola—it transforms into your ultimate outdoor sanctuary, a place where relaxation and outdoor living are redefined.

    Специфікація
      • Slender support structure
      • Screws are concealed invisibly
      • Extensive range of side elements
      • Coupling up to 6 m x 6 m without additional column

      TECHNICAL SPECIFICATIONS

      Roof dimensions:
      Width
      Depth

      4,5m maximum
      6m maximum
      Passage height2.8m maximum
      Expandabletwo-part, up to 6 meters width
      Rotation of the slats
      Maximum 150°
      Wind guarantee with closed roof
      Tot 120 km/u
      Water drainage
      120 l/m2 u
      Load-bearing capacity
      100 kg/m2
    Технічна специфікація
    • Унікальний номерalgarve-pergola
    • Сімейство продуктівPergolas or Garden Rooms
    • Група продуктівPergolas
    • ТипObject (single object)
    • Дата публікації2024-01-19
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вБельгія
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Назва UNSPSCCanopy
    • Код UNSPSC30151902
    • Код CSI MasterFormat 201410 73 16
    • Заголовок CSI MasterFormat 2014Canopies
    • Номер OmniClass23-17 21 11 11 13
    • Заголовок OmniClassLouvered Canopies

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка