Публікуйте свої продукти
Castle Tower | Playground Equipment | Climbing Tower
Castle Tower | Playground Equipment | Climbing Tower
Castle Tower | Playground Equipment | Climbing Tower
Castle Tower | Playground Equipment | Climbing Tower
Castle Tower | Playground Equipment | Climbing Tower
Castle Tower | Playground Equipment | Climbing Tower
Castle Tower | Playground Equipment | Climbing Tower
Castle Tower | Playground Equipment | Climbing Tower
Castle Tower | Playground Equipment | Climbing Tower
    Richter Spielgeräte

    Castle Tower | Playground Equipment | Climbing Tower

    The Castle Tower looks just like an old fortified tower and is a meeting point for older children and young people. It is crowned with a battlement and can be combined with other equipment. It can be combined particularly well with slides but other combinations are also possible. A ladder leads up to a two-metre-high floor, topped with a castle flag. A round bench in the lower area is an inviting place to sit for a while.

    With its striking appearance, the Castle Tower has a signal effect and lends a special atmosphere to every playground.

    Recommended for

    • School children
    • Supervised play areas such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision such as playgrounds, parks or similar
    • Swimming pools without supervision, such as outdoor pools, adventure pools or similar
    Специфікація
    • Technical information

      Equipment made of natural mountain larch

      Peeled white
      Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced

      Bevel cut
      Vertical stand posts with bevelled end grain section as constructive wood preservation measure

      Core-free
      Sawn-timbers core-free, thus decreasing occurrences of cracking and undesired changes in shape

      Tongue and groove
      Tongue and groove planks made of 4 cm solid wood, highly resilient, no trickling of dust / sand, protection against direct rain

      Hardwood rungs
      Climbing rungs made of hardwood (ash) Ø 4.2 cm, milled and mortised, secured against twisting, easy to grip and not cold for children to touch

      Hercules rope
      Hercules rope, for spliced net connections. A compound of steel rope for the core and polyester or polyamide yarn for the sheath. High abrasion resistance, 4 or 6 strands

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel. For more detailed explanation of the quality characteristics see our website.

      Dimensions
      (small deviations possible)

      Height: 3.25 m
      Floor height: 2.00 m
      Diameter: 3.15 m
      Weight: 1500 kg

      Installation information
      Surfacing requirements
      corresponding to a fall height of ≤ 2.00 m
      (please refer to price list for more detailed information)

      Foundations
      6 items 60 x 60 x 60 cm
      Excavation depth 80 cm
      4 items 30 x 30 x 30 cm
      Excavation depth 50 cm

      Attention:
      Exact measurements may vary;
      for all installation dimensions refer
      to current assembly instructions.
      Technical changes reserved.

    Технічна специфікація
    • Унікальний номерcastle-tower
    • ТипObject (single object)
    • Дата публікації2026-06-29
    • Номер видання1
    Пов'язані
    • Розроблено вНімеччина
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectLandscaping - Дитячий майданчик
    • Номер OmniClass23-21 29 17
    • Заголовок OmniClassPlayground Equipment