Публікуйте свої продукти
Channel with wedge seal | Playground Equipment | Water Channel
Channel with wedge seal | Playground Equipment | Water Channel
Channel with wedge seal | Playground Equipment | Water Channel
Channel with wedge seal | Playground Equipment | Water Channel
Channel with wedge seal | Playground Equipment | Water Channel
    Richter Spielgeräte

    Channel with wedge seal | Playground Equipment | Water Channel

    The Channel with wedge seal can be used for playing with mud and distributing water. It is part of a system of wooden water gutters that can be combined to create individual water play installations.

    Recommended for

    • Kindergarten children
    • School children
    • Water play areas without supervision

    © Photos: Anton Donikov / Monika Bedmar / Richter Spielgeräte GmbH

    Специфікація
    • Technical information

      Equipment made of natural mountain larch

      Core-free
      Sawn-timbers core-free, thus decreasing occurrences of cracking and undesired changes in shape

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel.

      Tongue and groove
      Tongue and groove planks made of 4 cm solid wood, highly resilient, no trickling of dust / sand, protection against direct rain. Sealed with microcellular rubber. For more detailed explanation of the quality characteristics see our website.

      Plywood
      Plywood made of mountain larch, three-layer (3 cm) or five-layer (4 cm). High dimensional stability, waterproof, glued according to DIN EN 13353:2011. Sealed with microcellular rubber.

      Dimensions (see sketches)
      (small deviations possible)

      Floor made of planks: 10 / 30 cm
      Weight: 30 - 90 kg

      Planning information
      Equipment marked with a pointing arrow needs to be installed with a gradient of approx. 2% (= 2 cm on 1 m). This means that for planning not only the height of the equipment but also the gradient needs to be taken into consideration.

      The lengths of the support posts must be checked for the planned installation heights. The required lengths of the support posts need to be calculated by the customer, taking into consideration the installation depth (depending on the surface) and the intended height (above ground).

      If several elements are installed in a line, this might make necessary a corresponding modelling of the ground.

      Installation information
      Surfacing requirements
      no fall height according to standard, staircase-like constructions may make necessary an examination of the fall
      height

      Recommendation: sand with drainage or paving stone with gully; for playing with „mud“, sand is required.

      Required space according to overall installation.
      Foundations according to overall installation, excavation depth 70 cm each

    Технічна специфікація
    • Унікальний номерchannel-with-wedge-seal
    • ТипObject (single object)
    • Дата публікації2026-06-29
    • Номер видання1
    Пов'язані
    • Розроблено вНімеччина
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectLandscaping - Дитячий майданчик
    • Номер OmniClass23-21 29 17
    • Заголовок OmniClassPlayground Equipment