Публікуйте свої продукти
Small Playing House | Playground Equipment | Play House
Small Playing House | Playground Equipment | Play House
Small Playing House | Playground Equipment | Play House
Small Playing House | Playground Equipment | Play House
Small Playing House | Playground Equipment | Play House
Small Playing House | Playground Equipment | Play House
Small Playing House | Playground Equipment | Play House
Small Playing House | Playground Equipment | Play House
    Richter Spielgeräte

    Small Playing House | Playground Equipment | Play House

    The Play Houses with their basic furnishings like a table and benches are a stimulus to role-play for younger children. Primarily this entails mother and child games because the house with protective roof and four sheltering walls conveys the feelings and actions associated with family. The window enables supervision of the child and the door ensures the boundary to the private space. Doors, especially half doors, stimulate a variety of role-play such as shopping, post and bank activities.

    Recommended for

    • Children under 3 years
    • Kindergarten children
    • Supervised play areas, such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision, such as playgrounds, parks or similar
    Специфікація
    • Technical information

      Equipment made of non-impregnated mountain larch

      Core-free
      Sawn-timbers core-free, thus decreasing occurrences of cracking and undesired changes in shape

      Claddings
      Claddings made of mountain larch (4 - 5 cm). Peeled white by hand, natural tree surface remains tangible and perceptible

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel

      • Small Play House (also with door): Height 1.50 m, Width 1.75 m, Depth 1.45 m, Weight 250 kg
      • Big Play House (also with door): Height 2.10 m, Width 2.45 m, Depth 1.95 m, Weight 500 kg

      Installation information

      Surfacing requirements
      Corresponding to a fall height of ≤ 0.60 m

      Foundations

      (only necessary in order to immobilise the equipment)

      • Small Play House: 4 items 30 x 30 x 30 cm, excavation depth 40 cm
      • Big Play House: 4 items 40 x 40 x 40 cm, excavation depth 50 cm

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    Технічна специфікація
    • Унікальний номерsmall-playing-house
    • ТипObject (single object)
    • Дата публікації2026-06-29
    • Номер видання1
    Пов'язані
    • Розроблено вНімеччина
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectLandscaping - Дитячий майданчик
    • Номер OmniClass23-21 29 17
    • Заголовок OmniClassPlayground Equipment