Публікуйте свої продукти
Rieder | concrete skin | twine
Rieder | concrete skin | twine
Rieder | concrete skin | twine
Rieder | concrete skin | twine
Rieder | concrete skin | twine
Rieder | concrete skin | twine
Rieder | concrete skin | twine
Rieder | concrete skin | twine
Rieder | concrete skin | twine
Rieder | concrete skin | twine
    Rieder

    Rieder | concrete skin | twine

    The large-format panels made of glassfibre reinforced concrete, open up a lot of scope for the design of individual facades. concrete skin can withstand the highest loads with enormous slab sizes. Due to their robust properties, the panels are weatherproof and have a long service life. Concrete skin stretches smoothly over buildings and, when combined with formparts, over corners and edges. This creates a unique flow of material. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    The texture twine gives the facade more vibrancy. Linear strips of different dimensions are playfully drawn across the plate. When superimposed, this creates an exciting look to the facade. The free flowing strips blend harmoniously into the overall picture. Individual highlights are put in place by playing around with light and shadow. 

    Специфікація
    • The texture twine gives the facade more vibrancy. Linear strips of different dimensions are playfully drawn across the plate. When superimposed, this creates an exciting look to the facade. The free flowing strips blend harmoniously into the overall picture. Individual highlights are put in place by playing around with light and shadow. 

    Технічна специфікація
    • Унікальний номерrieder_cs_twine
    • Сімейство продуктівconcrete skin
    • Група продуктівtwine
    • ТипBuilding Material
    • Дата публікації2021-05-11
    • Номер видання1
    • Глибина (мм)15
    Пов'язані
    • Матеріал основнийConcrete
    • Розроблено вАвстрія
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання