Публікуйте свої продукти
Cavityrock®
Cavityrock®
Cavityrock®
Cavityrock®
Cavityrock®
Cavityrock®
    ROCKWOOL

    Cavityrock®

    Cavityrock is a semi-rigid insulation board designed for exterior cavity wall and rainscreen applications

    ROCKWOOL Cavityrock is available in mono and dual density, compatible with numerous cladding attachment systems, Cavityrock is a durable solution with non-combustible characteristics meaning that the insulation will not develop toxic smoke or promote flame spread even when directly exposed to fire. Approved for use in many NFPA 285-compliant designs, it is an important component of fire-resilient exterior wall systems when used as a continuous insulation.
    Cavityrock also offers energy efficiency with reliable thermal performance, improved acoustic comfort, and is moisture resistant to maintain insulating value for the long-term.
    Also available in a black mat finish for open-joint cladding systems, Cavityrock Black combines your insulation install with masking in a single step, reducing installation time and material cost to achieve your desired design aesthetic.

    Специфікація
    • Properties:

      • Non-combustible stone wool insulation with melting point of approximately 1177°C (2150°F)
      • Water resistant and allows for effective drainage from an exterior wall assembly
      • Compatible with a variety of cladding systems including Z-girts, masonry ties, and fiberglass and stainless steel clips
      • Durable inorganic material that does not rot or promote the growth of mildew, fungi or bacteria
      • Vapor permeable enabling wall systems to have superior drying potential, minimizing the risk of condensation and water accumulation
      • CFC- and HCFC- free product and process
      • Made from natural and recycled materials
      • ROCKWOOL® can contribute to earning LEED® points

    Технічна специфікація
    • Унікальний номерcavityrock
    • Сімейство продуктівInsulation
    • Група продуктівCavity Wall
    • ТипObject (single object)
    • Дата публікації2023-03-29
    • Номер видання1
    Пов'язані
    • Матеріал основнийStone Wool
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Ізоляція
    • Класифікація IFCMaterial
    • Назва UNSPSCInsulation
    • Код UNSPSC3014
    • Код Uniclass 2015Pr_25_57_06_53
    • Опис Uniclass 2015Mineral wool insulation
    • Код CSI MasterFormat 201407 21 00
    • Заголовок CSI MasterFormat 2014Thermal Insulation
    • Номер OmniClass23-13 25 19
    • Заголовок OmniClassThermal Insulation 

    Доступність регіону

    Північна Америка
    Канада
    Мексика
    Сполучені Штати