Публікуйте свої продукти
Toprock® DD
Toprock® DD
Toprock® DD
Toprock® DD
    ROCKWOOL

    Toprock® DD

    ROCKWOOL Toprock® DD is a high-density, uncoated stone wool insulation board for low-slope roof applications. The product is compatible as the substrate for mechanically-attached (or fastened) roofing systems.

    Non-combustible in nature, Toprock® DD will not develop toxic smoke or promote flame spread even when directly exposed to fire. Also offering improved sound absorbency and dimensional stability, Toprock® DD is designed to maintain performance for the long-term as part of your building envelope.

    Toprock® DD has exclusive stone wool dual-density properties that feature a higher-density top layer that provides strong point load resistance and effective load distribution to minimize puncture damage to the membrane. This is particularly important during installation and maintenance where occasional foot traffic impacts the boards, as well as during severe weather.

    This roofing product can be used either as a base layer of thermal insulation in an assembly with Toprock® DD Plus, as the top layer (coverboard) of a hybrid roof assembly with polyisocyanurate or other roof insulations, or as part of a full-height stone wool solution. ROCKWOOL also offers tapered to zero panels and fabricated accessories such as flute fillers and cant strips.

    Специфікація
    • Properties:

      • Non-combustible, meeting FM 4470 NCC (Non-Combustible Core) Rating
      • Will not warp or cup
      • Stable long-term R-values for superior thermal performance.
      • Dimensionally stable, stone wool does not expand or contract due to temperature variances
      • High impact resistance, the manufactured dual-density boards provide increased compressive strength and point load resistance to minimize puncture damage from foot traffic and severe weather
      • Excellent acoustic reduction, absorption and impact (rain noise) performance
      • Made from natural & recycled materials
      • ROCKWOOL® can contribute to earning LEED® points
    Технічна специфікація
    • Унікальний номерtoprock-dd
    • Сімейство продуктівInsulation
    • Група продуктівFlat Roof Insulation
    • ТипObject (single object)
    • Дата публікації2023-03-29
    • Номер видання1
    Пов'язані
    • Матеріал основнийStone Wool
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Ізоляція
    • Класифікація IFCMaterial
    • Назва UNSPSCInsulation
    • Код UNSPSC3014
    • Код Uniclass 2015Pr_25_57_06_53
    • Опис Uniclass 2015Mineral wool insulation
    • Код CSI MasterFormat 201407 22 00
    • Заголовок CSI MasterFormat 2014Roof and Deck Insulation
    • Номер OmniClass23-13 25 19
    • Заголовок OmniClassThermal Insulation 

    Доступність регіону

    Північна Америка
    Канада
    Мексика
    Сполучені Штати