Публікуйте свої продукти
RUBCHUTE Rubber Rubble Chute - Straight section
RUBCHUTE Rubber Rubble Chute - Straight section
    Rubi

    RUBCHUTE Rubber Rubble Chute - Straight section

    The "RUBCHUTE" standard section attaches perfectly to top and side hoppers and to all other chute accessories. The "RUBCHUTE" standard section is the main and major component of all "RUBCHUTE" rubble chute columns. RUBI-KANGURO "RUBCHUTE" rubber rubble chutes are without doubt the most economical and safest way to move rubble and other site waste from higher floors to containers at street level. The resistance and ease of use of RUBI-KANGURO "RUBCHUTE" rubber rubble chutes means that they are recommended for use in any construction work over several floors. Because of their capacity for noise absorption and dust reduction and containment, "RUBCHUTE" rubber rubble chutes are particularly suitable for use in urban environments, such as: hospitals, historical buildings, etc. Owing to the ribbing inside RUBI-KANGURO rubble chutes, friction with the rubble is minimised and wear of the chute cone is reduced, thus extending the product’s lifespan. RUBI-KANGURO "RUBCHUTE" rubber rubble chutes have in-built nylon fibres, which gives them greater strength and durability. The chains of all "RUBCHUTE” rubble chute models are extra-reinforced, with 7 mm diameter links, and they comply with the DIN 763 standard. Because they are stackable, users save space in storage and they are easy to transport. All RUBI-KANGURO rubber products stand out for their excellent performance in low temperatures, remaining unchanged up to - 60 ° C and for being made of 100% recyclable materials. At RUBI we have always had a very close relationship with construction professionals and it is vital for us to have constant, fluent communication with them. That's why we have all the necessary tools to offer industry professionals an innovative product able to provide solutions to their daily needs while working.
    Специфікація
      • Optimal performance at low temperatures: HIGHLY RESISTANCE to -60°C
      • BUILT-IN Nylon einforcement for a greater hardness and durability
      • EXCELLENT resistance to impact by deformation
      • Higher DURABILITY
      • VERY THICK walls for maximum strength and resistance with ribbed interior that PROTECTS against wear and tear
      • Restricts the falling speed of rubble
      • Reduces dust and till 40% of noise level
      • Equipped with extra-reinforced 7 mm thick chains, according to DIN 763 norm
      • FAST and EASY assembly. Equipped with quick-clip system
      • Stackable for SAVING space
      • 100% REYCLABLE
    Технічна специфікація
    • Унікальний номер88814
    • Сімейство продуктівRubble chutes
    • Група продуктівRubber chutes
    • ТипObject (single object)
    • Дата публікації2014-01-01
    • Номер видання1
    • Висота (мм)1060
    • Ширина (мм)660
    • Глибина (мм)600
    Пов'язані
    • Матеріал основнийRubber
    • Матеріал допоміжнийSteel
    • Розроблено вІспанія
    • Виготовлено вІспанія
    • Вага нетто (кг)14.87
    Класифікація
    • Категорія BIMobjectБудівництво - Site Construction
    • Класифікація IFCDuct Segment
    • Назва UNSPSCRubber duct or ductwork
    • Код UNSPSC40141915
    • Код Uniclass 2015Pr_65_12
    • Опис Uniclass 2015Chutes
    • Код CSI MasterFormat 201440 32 00
    • Заголовок CSI MasterFormat 2014Bulk Materials Piping and Chutes
    • Номер OmniClass23-23 17 17
    • Заголовок OmniClassChutes
    • Код CSI UniFormat IIG
    • Заголовок CSI UniFormat IISITEWORK

    Схожі продукти

    4.5 з 5 зірок 4.5 (6)