Публікуйте свої продукти
SAND 42 - Corrugated metal sheets for roofing
SAND 42 - Corrugated metal sheets for roofing
    Sandrini Metalli

    SAND 42 - Corrugated metal sheets for roofing

    SAND 42 is characterized by a 4-flute geometry that makes it the ideal corrugated sheet metal for the realization of overlays and renovations, but also for new constructions, especially in situations where there are limited loads on the roof.

    The sheet has a usable width of 1000 mm with a centre-to-centre distance between frets of 333 mm.

    Специфікація
    • SAND 42 is mainly used for the roofing of industrial and civil buildings.

      The possible bending processes are: fixed radius bending, variable radius bending.

      The following applications are available on the inside: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise-anti-condensation function.

    Технічна специфікація
    • Унікальний номерSAND_42
    • Сімейство продуктівlamiere grecate
    • Група продуктівsand 42
    • ТипObject (single object)
    • Дата публікації2021-02-02
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Назва UNSPSCLaminate flooring
    • Код UNSPSC30161710
    • Номер OmniClass23-13 17 11 15 11 15
    • Заголовок OmniClassLaminated Rigid Profiles