Публікуйте свої продукти
SAND 59 - Corrugated metal sheets for roofing and structural floors
SAND 59 - Corrugated metal sheets for roofing and structural floors
SAND 59 - Corrugated metal sheets for roofing and structural floors
SAND 59 - Corrugated metal sheets for roofing and structural floors
    Sandrini Metalli

    SAND 59 - Corrugated metal sheets for roofing and structural floors

    SAND 59 is a corrugated sheet with 5 trays, suitable for any use. This corrugated sheet develops a useful width of 840 mm, with a centre distance between corrugations of 210 mm.

    Thanks to the particular geometry, it allows to have a minimum overlap, while still ensuring safety in terms of water tightness.

    Специфікація
    • SAND 59 can be used in various ways: in the Positive version as a structural element for non-composite floors or deck roofs, while in the Negative version as a roofing and plugging element.

      The following applications are available on the internal side: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise-anti-condensation function.

    Технічна специфікація
    • Унікальний номерSAND_59
    • Сімейство продуктівlamiere grecate
    • Група продуктівsand 59
    • ТипObject (single object)
    • Дата публікації2021-02-02
    • Номер видання1
    • Висота (мм)59
    Посилання
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Назва UNSPSCLaminate flooring
    • Код UNSPSC30161710
    • Номер OmniClass23-13 17 11 15 11 15
    • Заголовок OmniClassLaminated Rigid Profiles