Публікуйте свої продукти
SAND A75 P570 - Corrugated metal sheets for roofing, structural and composit floors
SAND A75 P570 - Corrugated metal sheets for roofing, structural and composit floors
SAND A75 P570 - Corrugated metal sheets for roofing, structural and composit floors
SAND A75 P570 - Corrugated metal sheets for roofing, structural and composit floors
SAND A75 P570 - Corrugated metal sheets for roofing, structural and composit floors
SAND A75 P570 - Corrugated metal sheets for roofing, structural and composit floors
    Sandrini Metalli

    SAND A75 P570 - Corrugated metal sheets for roofing, structural and composit floors

    SAND A75 P570 is one of the most traditional and requested profiles in the construction sector. The structural corrugated sheet metal SAND A75 P570 finds application mainly as a flooring, especially where it is necessary the installation of products with high capacity.

    Специфікація
    • SAND A75 P570 can be ordered in the following versions: Positive (use as dry floor), Negative (use in coverage) e CLS (for load-bearing floor).

      The following applications are available on the internal side: non-woven fabric SANDnodrip with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise-anti-condensation function.

    Технічна специфікація
    • Унікальний номерSAND_A75_P570
    • Сімейство продуктівlamiere grecate
    • Група продуктівsand A75
    • ТипObject (single object)
    • Дата публікації2021-02-02
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Назва UNSPSCLaminate flooring
    • Код UNSPSC30161710
    • Номер OmniClass23-13 17 11 15 11 15
    • Заголовок OmniClassLaminated Rigid Profiles