Публікуйте свої продукти
Exiway DiCube
Schneider Electric

Exiway DiCube

Supervisioning device Smartcontrol for emergency lighting Smartled Dicube range, made by thermoplastic material, suitable for DIN rail installation. Smartcontrol unit combined with Line controller module(included) can supervision 2 lines (max 64 luminaires each). 4 lines (max 256 luminaires) scalability thanks to additional Line Controller module not included (Cod. OVA53168). The connection between Smartcontrol and Line Controller is made with an Ethernet cable(included).
Специфікація
  • The installation consists in an addressable emergency Lighting system made by self-contained luminaires. Emergency Lighting system will cover 2 functions: • Exit Sign emergency lighting to show the escape route with proper pictograms clearly lighted and visible to speed up the evacuation of the building • Antipanic emergency lighting to light open area and provide the minimum lighting level to identify the escape route and facilitate safety team operation Thanks to periodical test, the system grant: • An opimised maintanence of the emergency lighting system • A full compliance to laws and regulations. Emergency Lighting system will be made with self-contained luminaires in line with: EN 60598-1 EN60598-2-22 EN62034 EN62471 Generalities: Self-contained Emergency Lighting must be addressable and suitable for integration with Schneider Electric Exiway Smart Dicube control unit. Emergency lighting system will automatically perform periodical test in line with EN50171 with the possibility to select periodicity. Supervisioning system will continuously check the recharging of the batteries and status of luminaires connected. The system divides the luminaires in 2 groups to differentiate periodical autonomy test granting that 2 nearer luminaire will never test at the same time. Thanks to the automatic test performed by the control unit, all the emergency lighting connected will be permanently supervisioned. Remote supervisioning of the complete system can be made from a dedicated software or with smartphone APP. The proposal must allow to increase easily Emergency Lighting installation adding new line controller to double the capacity of the system. The status of each emergency lighting will be reported by a LED on the front face, easily visible, Green Ok, steady Red battery fault, blinking Red electronic fault. Individual testing and commissioning are simple and intuitive, it can be done with a simple laser pointer on each Emergency Lighting (Exiway Dicube family) or similar solution. Installation and commissioning of the system must be simple and flexible with a Plug & Play solution. Emergency Lighting system will be suitable for integration with ethernet LAN to remotely supervision up to 256 devices connected to a single control unit. Emergency Lighting system must allow a complete integration with existing Building Management System such as Ecostruxure from Schneider Electric or other Cloud based BMS based on common communication protocol. Emergency Lighting fixtures will have same dimensions to fit better in the environment without impacting the aesthetics of the building and allowing to use the same accessories (recessed kit or protective grid)
Технічна специфікація
  • Унікальний номерExiway_DiCube
  • Сімейство продуктівEmergency Lighting
  • Група продуктівLuminaries
  • ТипShowcase (model)
  • Дата публікації2022-06-27
  • Номер видання1
Пов'язані
  • Матеріал основнийPlastic
  • Матеріал допоміжнийPlastic
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectОсвітлення - Emergency & Security
  • Класифікація IFCLight Fixture
  • Номер OmniClass23-35 47 13
  • Заголовок OmniClassEmergency Lighting

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

4.6 з 5 зірок 4.6 (26)
4.5 з 5 зірок 4.5 (8)
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit