Публікуйте свої продукти
Exiway Trend
Schneider Electric

Exiway Trend

Simple and versatile range suitable for wall, ceiling and false ceiling installation. Autonomy can be selected: standard autonomy is 1 hour, but can be increased to 1.5, 2 or 3 hours depending on the project specifications. Each reference includes maintained/non-maintained function, selection can be done from jumper. The range is available in Standard, Activa and Activa-link Version. With Exiway Light link, the connected version, emergency lighting gains in efficiency, simplicity and even respect for the environment
Специфікація
  • The luminaire is equipped with self-contained auto-test functionality in accordance with regulations: EN 60598-2-22, EN 62034, EN 62471, and provides the necessary tools for compliance with EN 1838 and EN 50172. The luminaires run functional tests on a weekly basis and duration tests every 12 weeks. The system has an automatic way to differentiate the test timing of the luminaires to avoid that duration tests of nearby luminaires is conducted simultaneously. Automatic test schedule: functional tests every 7 days, duration tests every 84 days. Test results is visualized via multicolored LED. The luminaire has a minimal environmental impact due to the use of entirely recycled packaging materials, with more than 40% of recycled polycarbonate utilized in the plastic components. Additionally, the implementation of LiFePO4 battery ensures long-lasting performance and incorporates the latest LED technology. These luminaires shall be available with both Maintained (always on) and Non-Maintained (only during emergencies) operation. The mode, whether Maintained or Non-Maintained, shall is a configuration of the luminaire. Luminaires comes in IP42 and IP65 ratings, and minimum IK08 impact protection. The duration of the luminaires is selectable, with options for 1.5h, 2h, or 3h in addition to the standard 1h duration. The body of the luminaire is made of polycarbonate plastic and has pre-drilled slotted fixing holes for easy alignment during installation. These luminaires is suitable for wall, ceiling, or recessed installation and allow for tube or cable entry of up to 16mm. Additionally, dedicated accessories is available for flag and ceiling installation. Furthermore, these luminaires support an escape route function through a kit of adhesive pictograms for 20m of visibility distance or a panel kit for 25m of visibility distance. Power Supply: 230V, 50/60Hz Flux range: from 110lm to 1250lm for 1h. Multiple selectable duration: 1h, 1,5h, 2h, 3h. Insulation Class: II , Recharge Time: 12 hours, Luminaire built with self-extinguishing thermoplastic material 94-V-2 (UL 94).Operating Temperature: 0°C to 40°C. High temperature sealed rechargeable LiFePO4 batteries with fast connectors for easy maintenance. Certified Manufacturer: ISO 9001, ISO 14001, ISO 45001, ISO 5001.
Технічна специфікація
  • Унікальний номерExiway_Trend
  • Сімейство продуктівEmergency Lighting
  • Група продуктівLuminaries
  • ТипShowcase (model)
  • Дата публікації2023-01-27
  • Номер видання1
Пов'язані
  • Матеріал основнийPlastic
  • Матеріал допоміжнийPlastic
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectОсвітлення - Emergency & Security
  • Класифікація IFCLight Fixture
  • Номер OmniClass23-35 47 13
  • Заголовок OmniClassEmergency Lighting

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

4.5 з 5 зірок 4.5 (8)
4.6 з 5 зірок 4.6 (26)
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit