Публікуйте свої продукти
Saniaccess 3 - 4 inlets
Saniaccess 3 - 4 inlets
Saniaccess 3 - 4 inlets
Saniaccess 3 - 4 inlets
Saniaccess 3 - 4 inlets
    SFA SANIFLO SANITRIT

    Saniaccess 3 - 4 inlets

    The Saniaccess 3 is designed to make installing an en-suite or extra bathroom easy. A macerator is a pump that can be installed to take black waste water away from WC's, basins, showers and a range of other appliances. It is a pump featuring a cutting blade that grinds up waste into pulp for discharge through small bore pipework to a drainage pipe.  The Saniaccess range is primarily intended for new installations as the inlet and outlet positions vary from other Saniflo models. The Saniaccess 3 has four inlets, fits unobtrusively behind a WC and it discharges through 22, 28 or 32mm pipework. With a quiet motor and the improved casing design the Saniaccess 3 looks better and more discreet than ever. It is quieter and more efficient than other products on the market. The design offers easy access to the tank for servicing and maintenance.
    Технічна специфікація
    • Унікальний номерSaniaccess3
    • Сімейство продуктівSFA
    • Група продуктівSanibroyeur
    • ТипObject (single object)
    • Дата публікації2020-11-24
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPE/PP
    • Матеріал допоміжнийPP-MD
    • Розроблено вФранція
    • Виготовлено вФранція
    • Вага нетто (кг)5.8
    Класифікація
    • Категорія BIMobjectСантехніка - Pumps
    • Код за ETIMEC011009
    • Назва за ETIMFaeces pump with standard motor