Публікуйте свої продукти
Sanicom 2
Sanicom 2
Sanicom 2
Sanicom 2
Sanicom 2
    SFA SANIFLO SANITRIT

    Sanicom 2

    Sanicom 2 is ideal for use in public or commercial environments. A powerful lifting station that can handle waste water from a sink, washing machine, dishwasher, shower, bath, sink and bidet. The Sanicom 2 is similar to the Sanicom 1 except it features two powerful motors where the second motor is a failsafe back-up to ensure you have continuity of service for your business. It has two inlets and it discharges through 50 mm pipework. It has a working temperature of 35ºC, however it will handle temperatures up to 90ºC for short periods. The Sanicom 2 has a tank capacity of 34.5 litres and the unit operates automatically.  The Sanicom 2 comes with an external hard-wired alarm for additional peace of mind.
    Технічна специфікація
    • Унікальний номерSanicom2
    • Сімейство продуктівSFA
    • Група продуктівSanicom
    • ТипObject (single object)
    • Дата публікації2020-11-13
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPE/PP
    • Матеріал допоміжнийAluminium
    • Розроблено вФранція
    • Виготовлено вФранція
    • Вага нетто (кг)26
    Класифікація
    • Категорія BIMobjectСантехніка - Pumps
    • Код за ETIMEC010326
    • Назва за ETIMSelf-priming horizontal pump