Публікуйте свої продукти
Sanifloor+ 1/2/3/4
Sanifloor+ 1/2/3/4
Sanifloor+ 1/2/3/4
Sanifloor+ 1/2/3/4
Sanifloor+ 1/2/3/4
Sanifloor+ 1/2/3/4
Sanifloor+ 1/2/3/4
Sanifloor+ 1/2/3/4
    SFA SANIFLO SANITRIT

    Sanifloor+ 1/2/3/4

    Sanifloor+ 1 is a lifting pump for a walk-in shower, consisting of a suction pump and a specific drain for tiling floors. It allows for the installation of a walk-in shower without major work. Thanks to its high drainage flow, you can install a rain shower for even more comfort in your shower. Sanifloor+ 1 is equipped with: A wireless communication system between the drain and the pump, for simpler and faster installation. Water entering the siphon automatically activates the pump, which then begins to suction and evacuate the water. A replaceable detection module and a removable hair filter, for easier maintenance. The Sanifloor+ range offers 3 other versions to adapt to all types of floor coverings on the market: Sanifloor+ 2: for flexible floors Sanifloor+ 3: for extra-flat trays Sanifloor+ 4 Wedi®: for tiling trays Wedi® Packaging: pump, drain with sealing mat, straight connector with non-return valve, flexible 3 m spiral steel hose

    Специфікація

    • Kit including the lifting pump and the drain for standard trays
      Easy installation (wireless communication between the pump and the drain)
      Simplified maintenance: replaceable detection module and removable hair strainer
      Installation without major work: shallow recess; small diameter drain (32 mm)
      High flow rate: 30 L/min (compatible with rain shower)

    Технічна специфікація
    • Унікальний номерsanifloor-1-2-3-4
    • Сімейство продуктівSFA
    • Група продуктівPumps
    • ТипObject (single object)
    • Дата публікації2025-07-02
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPE/PP
    Класифікація
    • Категорія BIMobjectСантехніка - Pumps