Публікуйте свої продукти
Saniwall Pro Up Style
Saniwall Pro Up Style
Saniwall Pro Up Style
Saniwall Pro Up Style
Saniwall Pro Up Style
Saniwall Pro Up Style
Saniwall Pro Up Style
Saniwall Pro Up Style
    SFA SANIFLO SANITRIT

    Saniwall Pro Up Style

    The Saniwall Pro UP Style is a macerator for wall-hung WCs that is installed behind the toilet bowl and, thanks to its premium design wall-mounting frame, provides an attractive and discreet installation.
    Thanks to its standard fixing centre distance, Saniwall Pro UP Style is suitable for all models of wall-hung WC. It's equipped with a silent dual flush system (only 47 dB(A)) and an economical 3/6 litre flush that will help you save water.
    With 3 inlets, the Saniwall Pro UP Style can also be used to connect a shower and a wash-hand basin to create a complete shower room.
    Double access makes it easy to intervene in the event of a blockage.

    This macerator for wall-hung WC comes as standard with a non-return valve and connectors for installation. The support frame is fitted with a chrome control plate.

    Специфікація
    • The support frame and macerator solution, for use with a wall-hung WC (not provided)
      Easy maintenance: double access to the product
      Perfectly integrated with an elegant and contemporary design
      Panel available in two colour options – Carrara Marble or Concrete Grey

    Технічна специфікація
    • Унікальний номерsaniwall-pro-up-style
    • Сімейство продуктівSFA
    • Група продуктівSanibroyeur
    • ТипObject (single object)
    • Дата публікації2025-02-25
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPE/PP
    • Матеріал допоміжнийPP-MD
    • Розроблено вФранція
    • Виготовлено вФранція
    Класифікація
    • Категорія BIMobjectСантехніка - Pumps