Публікуйте свої продукти
GeoForm cylinder small  LED wall sconce GCS
Signify

GeoForm cylinder small LED wall sconce GCS

GeoForm LED wall sconces offer six distinct luminaire shapes to pair with buildings large and small, modern or traditional. Designed around the latest in LED technology, these sconces are small in scale, featuring a minimalistic daytime aesthetic. At night, GeoForm sconces combine best-in-class pathway lighting with specialized optics to highlight any façade.
Специфікація
  • Product Benefits:
    • Modern and compact geometric designs to complement architecture.
    • Two light engines available to provide excellent pathway illumination or facade lighting
    • Provides up to 178 lumens per watt for significant energy savings.
    • Lightweight for ease of installation.
    • Service Tag feature provides assistance throughout the life of the product.
    Product Features:
    • Cylinder shape available in two sizes: small and medium.
    • Precision plus optics provide excellent pathway illumination.
    • A diffuse lens option is also available for over doorway applications.
    • Lumen output ranging from 1500 to 6000 lumens.
    • Control options available for additional energy savings.
    • Emergency battery backup option for path-of-egress illumination.
Технічна специфікація
  • Унікальний номерGeoForm-cylinder-small-LED-wall-sconce-GCS
  • Сімейство продуктівGardco
  • Група продуктівWall sconces
  • ТипObject (single object)
  • Дата публікації2026-07-18
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Wall Mounted