Публікуйте свої продукти
GeoForm wedge medium LED wall sconce GWM
Signify

GeoForm wedge medium LED wall sconce GWM

GeoForm LED wall sconces offer six distinct luminaire shapes to pair with buildings large and small, modern or traditional. Designed around the latest in LED technology, these sconces are small in scale, featuring a minimalistic daytime aesthetic. At night, GeoForm sconces combine best-in-class pathway lighting with specialized optics to highlight any façade.
Специфікація
  • Product Benefits:
    • Modern and compact geometric designs to complement architecture
    • Provides up to 178 lumens per watt for significant energy savings
    • Lightweight for ease of installation
    • Service Tag feature provides assistance throughout the life of the product
    Product Features:
    • Wedge shape available in two sizes: small and medium
    • Precision plus optics provide excellent pathway illumination
    • Type 2, 3 and 4 optical distributions are available
    • Lumen output ranging from 2500 to 12500 lumens
    • Control options available for additional energy savings
    • Emergency battery backup option for path-of-egress illumination
Технічна специфікація
  • Унікальний номерGeoForm-wedge-medium-LED-wall-sconce-GWM
  • Сімейство продуктівGardco
  • Група продуктівWall sconces
  • ТипObject (single object)
  • Дата публікації2026-07-18
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Wall Mounted