Публікуйте свої продукти
GeoForm wedge small LED wall sconce GWS
Signify

GeoForm wedge small LED wall sconce GWS

Geoform wedge small LED wall sconce GWS features a compact geometric design that will complement a range of architectural styles. GeoForm wedge small features specialized, highly efficient optics which balance low glare with excellent performance. Type 2, 3 and 4 optical distributions are available with up to 5500 lumens. A diffuse lens option is also available for over doorway applications. Emergency battery backup option provides path-of-egress illumination. Multiple control options, including wireless Interact Pro outdoor, further enhance energy savings.
Специфікація
  • Product Benefits:
    • Modern and compact geometric designs to complement architecture.
    • Provides up to 178 lumens per watt for significant energy savings.
    • Lightweight for ease of installation.
    • Service Tag feature provides assistance throughout the life of the product.
    Product Features:
    • Wedge shape available in two sizes: small and medium.
    • Type 2, 3 and 4 optical distributions are available.
    • Precision plus optics provide excellent pathway illumination.
    • A diffuse lens option is also available for over doorway applications.
    • Lumen output ranging from 1500 to 6000 lumens.
    • Control options available for additional energy savings.
    • Emergency battery backup option for path-of-egress illumination.
Технічна специфікація
  • Унікальний номерGeoForm-wedge-small-LED-wall-sconce-GWS
  • Сімейство продуктівGardco
  • Група продуктівWall sconces
  • ТипObject (single object)
  • Дата публікації2026-07-18
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Wall Mounted