Публікуйте свої продукти
LUMBERTECH 270 - Wooden Floors
Skema

LUMBERTECH 270 - Wooden Floors

Lumbertech is the contemporary revolution in wooden surfaces. An authentic wood reinforced with Wood Powder for resistance to foot traffic and impact. A technological surface that gives the wood a series of advantages: reduced use of raw materials, impact resistance, ideal especially for public spaces such as hotels, shops and restaurants, high level of fire resistance and resistance to standing water. The Lumbertech 270 version is available in the size 2200x270x11 mm, with an oiled or varnished surface.
Специфікація
  • Reaction to fire: Bfl-s1 CAM (Minimum Environmental Criteria): Yes Suitability for underfloor heating: Yes, Tmax ≤ 27°C Residential / commercial intended use: N/A
Технічна специфікація
  • Унікальний номерlumbertech-270
  • Сімейство продуктівINDOOR
  • Група продуктівWooden Floors
  • ТипObject (single object)
  • Дата публікації2026-10-12
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectПідлогове покриття - Дерев'яна підлога