Публікуйте свої продукти
Aluminum double skin facade - 50 % to 75 % transparent
SNFA

Aluminum double skin facade - 50 % to 75 % transparent

The described generic double skin facade is a curtain wall, consisting of two facades with independent frames juxtaposed one in front of the other, separated by a continuous air gap over the width and continuous or not over the height; An assembly consisting of a vertical and horizontal framework of aluminium profiles, assembled and anchored to the building structure, with transparent or opaque fillings to form a continuous and lightweight envelope that, alone or in conjunction with the construction, provides all the normal functions of an exterior wall, the closed and covered, but does not contribute in any way to the stability of the building structure. Justified in accordance with the European product standard NF EN 13830 and installed vertically with a maximum angle of 15° both towards the outside and the inside, it meets the requirements of NF DTU 33.1 unless specifically requested. The function of the studied system is among other things to let light through. However, a facade fulfils a multitude of functions and must have characteristics that ensure the comfort level of the building's occupants. The indication of the variation in the percentage of transparency represents the transparent glass surface for the same module.
Специфікація
  • The system functions are as follows: - limit heat loss, sound transmission and air flow, steam flow and condensation formation; - let the sun's heat penetrate in winter, while ensuring summer comfort. - protect against bad weather, such as rain, snow and wind; - contribute to limiting the spread of fire in accordance with regulations applicable to the building; - provide ventilation and air change when required; - ensure safety against falls for occupants; - ensure smoke extraction if required; - allow the entry of emergency services (firemen) when required
Технічна специфікація
  • Унікальний номерfacade-alu-dp-50
  • Сімейство продуктівFacade
  • Група продуктівDouble skin 50-75
  • ТипObject (single object)
  • Дата публікації2019-07-10
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вФранція
  • Виготовлено вФранція
Класифікація
  • Категорія BIMobjectСтіни - Curtain Walls
  • Класифікація IFCCurtain Wall
  • Назва UNSPSCGlass curtainwalling
  • Код UNSPSC30151806
  • Код Uniclass 2015Ss_25_10_20
  • Опис Uniclass 2015Curtain walling systems
  • Код CSI MasterFormat 201408 44 13
  • Заголовок CSI MasterFormat 2014Glazed Aluminum Curtain Walls
  • Номер OmniClass23-13 33 27 11
  • Заголовок OmniClassCurtain Walls
  • Код CSI UniFormat IIB2010
  • Заголовок CSI UniFormat IIExterior Walls

Доступність регіону

Європа
Франція