Публікуйте свої продукти
Fireframes® Designer Series Doors

Fireframes® Designer Series Doors

Fireframes® Designer Series die-rolled steel profile doors are full-lite, fire-rated doors with the appearance of narrow-profile aluminum storefront doors. A sleek alternative to typical hollow metal doors, Fireframes Designer Series doors feature precise edges, professional finish, and the narrowest sightlines available with a fire rating. Pre-hung, pre-finished and easy to install, Fireframes Designer Series doors complement adjacent non-fire-rated doors and can elevate the aesthetics of your project.

Fireframes Designer Series with monolithic glass and Fireframes Designer Series with Insulated Glass Units have both earned a Living Building Challenge Red List Approved Declare Label. These Declare labels can be used for building projects seeking to achieve either the Living Building Challenge or LEED green building rating systems.

KEY FEATURES

  • Fire ratings of 20-90 minutes (45-90 minutes with required hose stream test)
  • Available as a temperature rise door for 60-90 minute applications
  • Narrow steel profiles provide a seamless aesthetic with adjacent non-fire-rated aluminum doors in a given project
  • Durable welded steel construction of doors
  • Pre-hung, prefinished, with door hardware included (contact TGP regarding your individual hardware requirements)
  • For applications other than doors, see Fireframes Designer Series fact sheet
  • Full-lite doors available in single leaf or double leaf design
  • Door hardware available to fit functional requirements. Please check with TGP for compatability
  • Finish powder coating at the factory to match desired color scheme
  • Brushed stainless steel finish available for fire ratings up to 45 minutes
  • Can be easily integrated into Fireframes storefront and framing systems
  • Installs into a finished opening
  • Can be used with Fireglass®20, Pilkington Pyrostop® or the FireLite® family of products


Специфікація
  • MAXIMUM SIZE- Maximum Allowable Size Information

    DOORS

    Rating | Max. Single Door Leaf Size | Max. Exposed Glass Size Per Piece

    • 20 Min. |43" x 95-7/8"| 36" x 88-3/4"
    • 45 Min.| 43" x 95-7/8"| 36" x 88-3/4"
    • 60 Min. |43" x 95-7/8" |36" x 88-3/4"
    • 90 Min. |43" x 95-7/8"| 36" x 56-1/2" (divided lite door)

    TEMPERATURE RISE DOORS WITH PILKINGTON PYROSTOP®

    Doors: Singles and AA/AF |Rating |Max. Width |Max. Height

    • Max. Door Leaf| Size 60/90 min. |48-3/16"| 107-7/8"
    • Max. Door Opening Single| 60/90 min.| 48-1/8"| 108"
    • Max. Door Opening Active-Active (AA Pair)| 60 min.| 96-1/4"|108"
Технічна специфікація
  • Унікальний номерfireframes-designer-series-doors
  • Сімейство продуктівFire-Protective
  • Група продуктівFireframes Designer Series
  • ТипObject (single object)
  • Дата публікації2025-05-06
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСтіни - Curtain Walls
  • Код CSI MasterFormat 201408 41 23
  • Заголовок CSI MasterFormat 2014Steel-Framed Entrances and Storefronts

Доступність регіону

Азія Південна Америка Північна Америка Африка
Бахрейн
Аргентина
Канада
Єгипет
Ємен
Болівія
Сполучені Штати
Ірак
Бразилія
Йорданія
Венесуела
Катар
Гаяна
Кувейт
Еквадор
Ліван
Колумбія
Обʼєднані Арабські Емірати
Парагвай
Оман
Перу
Палестина
Уругвай
Саудівська Аравія
Чилі
Туреччина