Публікуйте свої продукти
Sony BRC AM7 Premium PTZ Auto Framing Camera with AI Analytics
Sony BRC AM7 Premium PTZ Auto Framing Camera with AI Analytics
Sony BRC AM7 Premium PTZ Auto Framing Camera with AI Analytics
Sony BRC AM7 Premium PTZ Auto Framing Camera with AI Analytics

    Sony BRC AM7 Premium PTZ Auto Framing Camera with AI Analytics

    Advanced PTZ Auto Framing camera with built-in AI analytics delivering flagship image quality. Offering high interoperability with other production systems.

    Dramatically improved imaging performance

    Images captured over a 20x optical zoom range that covers everything from wide angles to close-ups are delivered as high-quality 4K 60p output. In addition, interoperability with existing systems has been improved by incorporating ITU709/709tone, S-Cinetone™, and S-Log3 support.

    Built-in AI PTZ Auto Framing

    Advanced AI analytics allow subjects to be accurately tracked with smooth, natural-looking framing, making it easier than ever to produce high-quality content with fewer camera operators. Direct pan and tilt drive using newly developed motors results in exceptionally smooth camera operation. This advanced drive system is also remarkably quiet and ideally suited to situations where silence is a requirement.

    Seamless integration with Sony’s system cameras

    The BRC-AM7 is the smallest and lightest camera of its type in the world*, making it easy to install just about anywhere. It is unobtrusive for the same reason, even in multi-camera setups. Additionally, the BRC-AM7 offers broad connectivity and system compatibility with, for example, S700PTP and free-d protocols.

    *Equipped with a 1.0-type image sensor and compatible with 4K 60p as an integrated lens PTZ remote camera. As of April 2024 press announcement. Sony survey.

    Ver2.0 Key Features

    BRC-AM7 will support the following features below with Ver2.0
    (Scheduled to be available from July 2025)

    Enhanced PTZ Auto Framing functions

    • Lead Room Effect
    • Multi-person Framing
    • Face Registration
    • Tracking Range
      PTZ Auto Framing is performed only within the predefined area. This also allows users to exclude any unintended subjects.
    • Detection Part added: [Ankle]

    Functions for remote productions

    • Additional functions with RCP/MSU (Support: Variable ND/Call/Area Indication (Gate)/AWB)
    • Compatible with CNA-2*

    Enhanced functions for VR/AR systems

    • Multiple outputs for free-d protocol
    • Camera position offset data outputs for free-d protocol

    Preset Position

    • Compatible with Zoom Sync
    • Time available for Pan-Tilt Speed Unit for preset recall
    • Preset Position compatible with Clear Image Zoom ratio exceeding 1x

    Other Features

    • Enhanced camera functions such as:
      • Tele Convert mode (1.5x)
      • Interval Rec
      • Cache Rec
      • Soft Skin Effect
      • Paint and Look in One Scene File to easily share
      • Switch between single/multi-person framing with the Function button on the supplied IR remote commander
    • Additionally compatible with:
      • SRT H.265
      • MXF
    • Compatible with Sony’s latest Camera Remote Toolkit**

    * Available with CNA-2 firmware Ver1.2 update planned to be announced later.
    ** Planned for early summer 2025.

    Availability and specifications are subject to change without notice.

    Специфікація
      • MassApprox. 3.5 kg
        Approx. 7 lb 11.5 oz
      • Dimensions (W x H x D)Approx. 168.7 × 225.2 × 192.3 mm
        Approx. 6 3/4 × 8 7/8 × 7 5/8 in
        Without projecting object
      • Power RequirementsDC 12 V
        (11.0 V to 17.0 V)
        PoE++ (IEEE 802.3bt Type 4 Class 8 compliant)
        (41.1 V to 57.0 V)
      • Power Consumption≦132 W (DC12 V)
        ≦71.3 W (PoE++)
      • Operating Temperature0 °C to 40 °C
        32 °F to 104 °F
      • Storage Temperature-20 °C to +60 °C
        -4 °F to +140 °F
      • Ceiling MountYes (with Ceiling Bracket)
      • Tally LampLeft (x1) / Right (x1), Red / Green / Yellow / Blue
      • Recording Format (Video)XAVC S Intra 422
        XAVC S Long 422 / 420
        XAVC HS Long 422 / 420
      • Recording Format (Audio)LPCM 24 bits, 48 kHz, 4 channels
      • Recording Frame RateXAVC S Intra 3840 x 2160 / 59.94p, 50p, 29.97p, 25p, 23.98p
        XAVC S Intra 1920 x 1080 / 59.94p, 50p, 29.97p, 25p, 23.98p
        XAVC S Long 422 / 420 3840 x 2160 / 119.88p, 100p, 59.94p, 50p, 29.97p, 25p, 23.98p
        XAVC S Long 422 / 420 1920 x 1080 / 119.88p, 100p, 59.94p, 50p, 29.97p, 25p, 23.98p
        XAVC HS Long 422 / 420 3840 x 2160 / 119.88p, 100p, 59.94p, 50p, 23.98p
      • Recording/Playback TimeNo
      • Recording Format (Proxy Audio)No
      • Recording Format (Proxy Video)No
    Технічна специфікація
    • Унікальний номерbrc-am7_camera
    • Сімейство продуктівProfessional Cameras
    • Група продуктівPTZ and Remote Cameras
    • ТипObject (single object)
    • Дата публікації2025-07-16
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
    • Назва UNSPSCSecurity cameras
    • Код UNSPSC46171610
    • Код Uniclass 2015Pr_75_75_15_22
    • Опис Uniclass 2015Digital cameras
    • Номер OmniClass23-37 15 11 13
    • Заголовок OmniClassDigital Cameras

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка