Публікуйте свої продукти
Pull Through (Negative Pressure) Infrared Tube Heater - ETS Series
Space-Ray

Pull Through (Negative Pressure) Infrared Tube Heater - ETS Series

Pull Through Tube Infrared Heater (Negative Pressure)

From Manufacturing Plants, Warehouses, Car Dealerships, Fire Stations to Aircraft Hangars, Space-Ray ETS/U Series infrared heaters provide ultimate venting flexibility as well as ducting outdoor combustion air in contaminated environments. It is available as Standard construction as well as ALC option for Harsh Environments. Economically priced and Requires field assembly.

Специфікація
  • ETS /U Series provide venting flexibility and economical tube options.

    • Pull Through (Negative Pressure) System
    • 19 different Btu sizes and more than 100 different configurations to custom design your radiant heating system
    • CSA design certified
    • Vented or indirect vented operation
    • Sidewall or through-the-roof venting
    • Up to 75 ft. sidewall capabillity
    • Up to 50 ft. outside air capability
    • Standard Construction or ALC option for Harsh Environments
    • Natural and Propane gas models

    Pull-Through System (negative pressure or vacuum)

    • Products of combustion are pulled through the combustion chamber for increased radiant efficiency and greater safety
    • No draft hoods, totally enclosed combustion chamber
    • Heavy duty draft inducer with permanently lubricated, totally enclosed, fan cooled, and heavy duty ball bearing motor for maintenance-free operation
    • Draft inducer can be rotated 45 or 90 degrees for sidewall venting
    • Tubes & Reflectors are bulk shipped for easy field assembly

    Burner System

    • Heavy duty cast iron burner 10 year limited warranty on burner
    • Inside or optional outside air for combustion
    • Up to 50 ft. outside combustion air duct capability
    • Standard 6″ combustion air duct opening
    • Reliable direct spark ignition system and 100% Gas Shut-Off Safety Control
    • 30 second pre-purge prior to ignition
    • State-of-the-art step opening redundant combination gas valve for quiet ignition and added safety
    • Diaphragm air switch for proof of venting before gas flow and ignition
    • Diagnostic Monitoring Light system
    • Burner inspection sight glass
    • 36″ Stainless Steel flexible gas connector included with control box

    Radiant Emitter Tube System

    • 4″ O.D. heavy duty calorized aluminized steel combustion chamber (10 feet) and heavy duty hot-rolled steel emitter tubes
    • Optional calorized aluminized steel (ALC Option) radiant emitter tubes
    • 3 year limited warranty on the emitter tubes
    • Suitable for horizontal or angle mounting up to 45 degrees
    • Optional 90° elbows
    • Up to 75 feet sidewall vent capability
    • 4″ O.D. flue connection for ETS/U 40-175; 6″ for ETS/U180-250
    • Optional 5′ or 10′ body extension packages
    • ALC Option: All Calorized Aluminized steel (ALC) radiant emitter tubes– for ALC Option the model number would be ETS100-40-ALC-N5. Note: for Dairy Barns, Greenhouses, Swimming Pools, Waste Water Treatment Plants, and other high humidity/corrosive environments, ALC option with all calorized aluminized tubes is recommended. Calorized aluminized steel emitter tubes provide long life, corrosion resistance, and high radiant efficiency — will not flake or peel. Ideal for high humidity/corrosive environments. Learn More about Calorized Aluminized Steel Emitter Tubes (PDF)

    Reflector System

    • Highly efficient aluminum reflectors with reflectivity rating of 97.5%
    • Optional end, corner, side and U-bend reflectors
    • Optional decorative grille
    • Individual reflectors can be rotated up to 45° to direct heat where needed
    • Easy-to-use mounting brackets & wire hangers

    Other

    • CSA Certified according to ANSI Z83.20 and CSA 2.34. NOT Certified for Residential Use

    Keywords: outdoor heater, commercial heater, infrared heater, infrared heaters, space heater, restaurant heater, hospitality heater, patio heater, patio heaters, garage heater, industrial heater, infrared heater, outdoor infrared heater

Технічна специфікація
  • Унікальний номерets-series
  • Сімейство продуктівCommercial and Industrial Infrared Heaters
  • Група продуктівInfrared Tube Heaters
  • Дата публікації2021-02-15
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Heaters

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка