Публікуйте свої продукти
 Low Intensity Pull Through (Negative Pressure) Infrared Tube Heater - LTS Series
Space-Ray

Low Intensity Pull Through (Negative Pressure) Infrared Tube Heater - LTS Series

Heating capacities from 40,000 to 250,000 BTU/HR

A line of 19 unitized straight tube infrared heaters with more than 80 different configurations offers optimum flexibility in custom designing an infrared heating system. Pre-assembled for low cost installation.

LTS Series – Low Intensity Gas Infrared Tube Heaters

  • Pull Through (Negative Pressure) System
  • 19 different Btu sizes and more than 100 different configurations to custom design your radiant heating system
  • Factory pre-assembled for easy and low cost installation
  • Body packaged pre-assembled 10′ sections prior to shipment
  • Pull-through system for increased radiant efficiency
  • Calorized aluminized steel emitter tubes and highly efficient aluminum reflectors to enhance radiant output
  • Single stage or two stage modulation input
  • Up to 75 ft. sidewall venting capability
  • Up to 50 ft. outside combustion air capability.
Специфікація
  • Pull-Through System

    • Pull-through system — the products of combustion are pulled through the combustion chamber for increased radiant efficiency and greater safety
    • CSA design certified for vertical or horizontal venting
    • CSA design certified for maximum 75 ft. horizontal sidewall venting
    • 4″ O.D. flue connection for LTU40-LTU175; 6″ for LTU180-LTU250
    • Draft inducer is equipped with permanently lubricated, totally enclosed, fan cooled and heavy duty ball bearing motor for maintenance-free operation
    • Draft inducer assembly can be used for through-the-roof venting or rotated 45 degrees or 90 degrees for horizontal venting
    • No draft hoods, totally enclosed combustion chamber
    • CSA design certified for vented or indirect vented operation.

    Burner & Control Systems

    • 3 Monitoring light system for on line diagnosis- power on, insufficient air flow, and ignition sytem operation
    • Monitoring light system for on-line diagnosis
    • One-piece cast iron burner with stainless steel flame retainer
    • 10 year limited warranty on burner
    • Inside or optional outside air for combustion
    • CSA design certified for 50 ft. fresh air inlet duct
    • 4″ or 6″ O.D. standard fresh air inlet duct opening for LTS40 – LTS75; 6″ for LTS80 – LTS250
    • Burner inspection sight glass
    • State-of-the-art redundant, step opening, combination gas valve for quiet ignition and added safety
    • Diaphragm Air Proving Switch–a safety device for proof of venting before gas flow and ignition
    • Direct Spark ignition system with 100% Gas Shut-Off Safety Control (30 second pre-purge)
    • Quick slip-on electrical connectors and quick 115-volt terminal block connection
    • Uncomplicated maintenance access
    • 36″ Stainless Steel flexible gas connector included with control box

    Radiant Emitter Tube System

    • All radiant emitter tubes are 16 gauge, 4″ O.D. calorized steel
    • Body assembly consists of 5′ and 10′ body sections that can be assembled in desired configuration (elbows and corner reflectors are optional)
    • Titanium alloy Alumi-Therm and aluminized steel emitter tubes are calorized for long life and high radiant efficiency — will not flake or peel, and are corrosion resistant
    • The calorization process (PDF) produces an emitter tube which is highly radiant absorptive on the interior and highly radiant emissive on the exterior
    • Suitable for horizontal or angle mount up to 45 degrees
    • CSA design certified for incline mounting up to 2/12 pitch roof structure
    • 5 year limited warranty on the emitter tube

    Reflector System

    • Fully factory pre-assembled on tube body to minimize field assembly and save installation labor cost
    • Highly efficient aluminum reflectors with reflectivity rating of 97%
    • Reflector ends are enclosed for maximum radiant heat output and minimum convection loss
    • Easy-to-use mounting brackets

    Other

    • Quick 115 volt terminal block connection
    • 1/2″ MPT gas inlet connection
    • CSA approved for direct vented or indirect vented operation
    • Optional deflector kit for reduced clearances to combustible materials
    • Optional decorative grille kit for drop ceiling applications
    • Optional side reflector kits
    • CSA Certified according to ANSI Z83.20 and CSA 2.34. NOT Certified for Residential Use

    Keywords: outdoor heater, commercial heater, infrared heater, infrared heaters, space heater, restaurant heater, hospitality heater, patio heater, patio heaters, garage heater, industrial heater, infrared heater, outdoor infrared heater

Технічна специфікація
  • Унікальний номерlts-series
  • Сімейство продуктівCommercial and Industrial Infrared Heaters
  • Група продуктівInfrared Tube Heaters
  • Дата публікації2021-02-15
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Heaters

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка