Публікуйте свої продукти
Push Through Positive Pressure Stainless Steel Infrared Tube Heater - PTS SS ALC Series
Space-Ray

Push Through Positive Pressure Stainless Steel Infrared Tube Heater - PTS SS ALC Series

Stainless Steel Series for Car/Truck Wash and Other Harsh Environments

  • As standard, the PTS/U SS series burner boxes are supplied with heavy duty high temperature silicone gaskets.
    All compartment doors, edges and access panels have individual
    gaskets.
  • All burner boxes are totally enclosed, stainless steel.
  • Stainless steel control box is water resistant and approved for high
    pressure wash down up to 3500 PSI.
  • Highly effective aluminum reflectors with reflectivity rating of 97.5%
  • Heavy-duty stainless steel burner with 10-year limited warranty.
Специфікація
  • Push Through System (positive presure)

    • Products of combustion are pushed through the combustion chamber
    • Tube Integrity Safety System (TISS)
    • No draft hoods, totally enclosed combustion chamber
    • Blower motor totally enclosed in the burner box, ideal for applications where minimal noise (less than 50dB) is desired
    • Heavy duty permanently lubricated ball bearing blower motor for maintenance-free operation
    • Tubes & Reflectors are bulk shipped for easy field assembly

    Burner System

    • Heavy duty cast iron burner
    • 10- year limited warranty on burner
    • Inside or optional outside air for combustion
    • Up to 40 ft. outside combustion air duct capability
    • Standard 4″ combustion air collar
    • Reliable direct spark ignition system and 100% gas shut-off safety control
    • Pre-purge and post-purge function
    • State-of-the-art step opening redundant combination gas valve for quiet ignition and added safety
    • Diaphragm air switch for proof of venting before gas flow and ignition
    • Diagnostic monitoring light system
    • Burner inspection sight glass
    • Line voltage or external 24V thermostat connection
    • 36″ stainless steel flexible gas connector included with burner box

    Radiant Emitter Tube System

    • 4″ O. D. heavy-duty calorized aluminized steel or alumi-therm steel combustion chamber (10 feet) and heavy duty hot-rolled steel radiant emitter tubes
    • Optional calorized aluminized steel (ALC Option) radiant emitter tubes.
    • 3-year limited warranty on the emitter tubes
    • Suitable for horizontal or angle mounting up to 45°
    • Optional 90° elbows
    • Up to 40 feet sidewall vent capacity
    • Optional 5′ or 10′ body extension packages

    ALC Option: All calorized aluminized steel (ALC) radiant emitter tubes– for ALC option the model number would be PTS100-40-ALC-N5. Note: for Carwashes, Dairy Barns, Greenhouses, Swimming Pools, Waste Water Treatment Plants, and other high humidity/corrosive environments, ALC option with all calorized aluminized tubes is recommended. Calorized aluminized steel emitter tubes provide long life, corrosion resistance, and high radiant efficiency — will not flake or peel. Ideal for high humidity/corrosive environments.
    Learn More about Calorized Aluminized Steel Emitter Tubes (PDF).

    Reflector System

    • Highly efficient aluminum reflectors with reflectivity rating of 97.5%
    • Optional end, corner, side and U-bend reflectors
    • Optional decorative grille
    • Individual reflectors can be rotated up to 45° to direct heat where needed
    • Easy-to-use mounting brackets & wire hangers

    Other

    • CSA Certified according to ANSI Z83.20 and CSA 2.34. NOT Certified for Residential Use

    Keywords: outdoor heater, commercial heater, infrared heater, infrared heaters, space heater, restaurant heater, hospitality heater, patio heater, patio heaters, garage heater, industrial heater, infrared heater, outdoor infrared heater

Технічна специфікація
  • Унікальний номерpts-series-ss-tube-heater
  • Сімейство продуктівCommercial and Industrial Infrared Heaters
  • Група продуктівInfrared Tube Heaters
  • ТипObject (single object)
  • Дата публікації2024-03-07
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Heaters

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка