Публікуйте свої продукти
Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Left-Hand Drain
Sterling Plumbing

Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Left-Hand Drain

Made of solid Vikrell® material, the Accord® tile bath/shower achieves a realistic glazed tile design and the texture and grain appearance of authentic grout lines without any of the installation hassles of a true tiled in environment. Coupled with ample storage and caukless seams, the four piece modular unit has everything a modern bath/shower needs.

  • Designed with a 15" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows for easy installation during any phase of construction
  • High-gloss finish provides a smooth, shiny surface that is easy to clean
  • Realistic tile wall surround features molded in shelves for generous storage space
  • No caulking required in the seams
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Технічна специфікація
  • Унікальний номерsterling-71140110
  • Сімейство продуктівBath/Shower Units
  • Група продуктівAccord
  • ТипObject (single object)
  • Дата публікації2017-01-25
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectSanitary - Ванна та спа

Доступність регіону

Північна Америка
Сполучені Штати