Публікуйте свої продукти
StoTherm® ci Mineral
StoTherm® ci Mineral
StoTherm® ci Mineral
StoTherm® ci Mineral
StoTherm® ci Mineral
StoTherm® ci Mineral
StoTherm® ci Mineral
StoTherm® ci Mineral
StoTherm® ci Mineral
    Sto Corp (US)

    StoTherm® ci Mineral

    The StoTherm® ci Mineral System is a decorative and protective exterior wall system (EIFS) that combines superior air and weather tightness with excellent thermal performance and fire resistance. It incorporates noncombustible continuous exterior insulation and a continuous air and moisture barrier with Sto’s high performance finishes to produce an advanced high performance wall cladding assembly.

    Choose from a wide range of colors and textures for every exterior finish, giving you the freedom to create truly unique features. No matter the desired look of the building, StoTherm® ci Mineral offers unprecedented flexibility to your building’s design. Because mineral wool is able to operate at much higher internal temperatures than other insulations, there are no limitations on the Light Reflectance Values (LRVs) of exterior surfaces. This allows designers to choose from a wider range of darker colors and shades for every exterior, giving you more design flexibility. From architectural shapes and eye-catching finishes to high-performance coatings, the possibilities are virtually limitless.

    Специфікація

      • Commercial or Residential
      • Vertical, above grade wall construction
      • Exterior and Interior environments
      • Approved for Metal or Wood studs with exterior sheathing, Masonry, Core-filled CMU
      • Air and Moisture Barrier Performance: ASTM E2178, ASTM E2357, 8 IECC Section C402.5
      • Fire Compliance: ASTM C612 Type IV, NFPA 285, NFPA 268, NFPA E119
      • Continuous Insulation: 2" minimum - 4" maximum
      • System Weight: < 6 psf (29.3 kg/m2)
      • 10 Year Limited Warranty
      Concrete barrier commercial residential masonry drainage wood stud façade cladding walls water barrier drain screen
    Технічна специфікація
    • Унікальний номерsto_therm_ci_mineral
    • Сімейство продуктівWalls
    • Група продуктівWall Cladding Sheets
    • ТипAssembly (multiple objects)
    • Дата публікації2022-02-21
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPolymer-modified cementitious
    • Матеріал допоміжнийMineral wool
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання
    • Класифікація IFCWall
    • Назва UNSPSCSiding and exterior wall materials
    • Код UNSPSC301518
    • Код Uniclass 2015EF_25_10
    • Опис Uniclass 2015Walls
    • Код CSI MasterFormat 201407 24 00
    • Заголовок CSI MasterFormat 2014Exterior Insulation and Finish Systems
    • Номер OmniClass23-13 33 15
    • Заголовок OmniClassWall Exteriors
    • Код CSI UniFormat IIB2010
    • Заголовок CSI UniFormat IIExterior Walls

    Доступність регіону

    Північна Америка
    Сполучені Штати